検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

USB Switches

These USB switches provide an alternative switching solution through USB control. They consist of SPDT and SP6T switch configurations.

製品の比較/一覧 (3)

製品の検索

  • U1810B USB同軸スイッチ、DC - 18 GHz、SPDT U1810B USB同軸スイッチ、DC - 18 GHz、SPDT (1) 

    U1810B USB同軸スイッチ、DC - 18 GHz、SPDT

    • USBプラグアンドプレイ
    • 0.03 dBのIL再現性を保証
    • 200万サイクルの動作寿命を保証
       

  • U1816A USB Coaxial Switch, DC to 8 GHz Dual SP6T U1816A USB Coaxial Switch, DC to 8 GHz Dual SP6T (1) 

    U1816A USB Coaxial Switch, DC to 8 GHz Dual SP6T

    • USB drive dual SP6T
    • Guaranteed 0.03 dB IL repeatability
    • Guaranteed 5 million cycles operating life
       

  • U1816C USB Coaxial Switch, DC to 26.5 GHz Dual SP6T U1816C USB Coaxial Switch, DC to 26.5 GHz Dual SP6T (1) 

    U1816C USB Coaxial Switch, DC to 26.5 GHz Dual SP6T

    • USB drive dual SP6T
    • Guaranteed 0.03 dB IL repeatability
    • Guaranteed 5 million cycles operating life