这是您想要的页面.
查看搜索结果:
您希望搜索哪方面的内容?
建议的搜索
No product matches found - System Exception
符合的结果
HIGHLIGHTS
- 软件:TestExec SL 6.1 和 TS-5400 系统软件 6.0
- 信号切换:高达 112 x 4 矩阵
- 负载切换:高达 32 通道 x 7.5 A 和 40 通道 x 5 A以及 192 通道 x 2 A
- 射频开关:多达 2 个 Quad 1 x 4 射频开关卡(DC-3GHz)
- 电源:高达 400W 的模块化电源
- 测量:6.5 位数字万用表、2 通道 225 MHz 计数器
- 激励:单通道 14 位 20 MHz ARB、4 通道 16 位 DAC
Keysight TS-5040 功能测试系统是一个经济高效、精确可靠的测试系统,可提供最低的拥有成本。此外,开放式 Test Exec SL 体系结构具有最大的灵活性,使您能够随心所欲地执行任何操作。
主要技术指标
应用
ABS sensor
Climate control
Small body electronic Module
描述
The TS-5040 automotive functional test system is a low cost, scalable solution for automotive electronic manufacturers, that is ideal for testing both low-frequency (AC and DC). Its 0.75m rack height is ideal for space efficiency.
仪器
GPIB
连接数
up to 100
up to 50
串行通信
CAN Single or Dual
ISO 9141
J1850
J1939
负载电流
1.5
应用
描述
仪器
连接数
串行通信
负载电流
ABS sensor
Climate control
Small body electronic Module
The TS-5040 automotive functional test system is a low cost, scalable solution for automotive electronic manufacturers, that is ideal for testing both low-frequency (AC and DC). Its 0.75m rack height is ideal for space efficiency.
GPIB
up to 100
up to 50
CAN Single or Dual
ISO 9141
J1850
J1939
1.5
查看更多
应用:
ABS sensor
Climate control
Small body electronic Module
描述:
The TS-5040 automotive functional test system is a low cost, scalable solution for automotive electronic manufacturers, that is ideal for testing both low-frequency (AC and DC). Its 0.75m rack height is ideal for space efficiency.
仪器:
GPIB
连接数:
up to 100
up to 50
串行通信:
CAN Single or Dual
ISO 9141
J1850
J1939
负载电流:
1.5
开关电压(+/-):
200V V
Interested in a TS-5040?
Extend the Capabilities of Your Functional Test System
Featured Resources for TS-5040 Functional Test System
Want help or have questions?