The Keysight 11058A low thermal banana-to-banana jumper set is used to minimize error in low voltage measurements. Each set includes 2 test leads (one black and one red).
The Keysight 11058A is compatible with the Keysight 34401A and 3458A DMMs.
- Maximum voltage: 1000 V dc
- Maximum current: 7 A
- Termination: shrouded banana plugs with tellurium copper body
- Wire: #12 AWG bare copper with polyethylene insulation
- Length: .99 meters (3.25 feet)
Learn about available Keysight Digital Multimeter (DMM).