Choose a country or area to see content specific to your location
您希望搜索哪方面的内容?
- 是德科技主页
- 产品与服务 - 电子测试仪器
- 附件
- 适配器和连接器
- Automotive Adapter AE6962A HFM to 2.92 RPC
Automotive Adapter AE6962A HFM to 2.92 RPC
High-speed Mini Fakra to 2.92 RPC adapter
Please exit this procurement session to buy.
To buy, contact your procurement team.
HIGHLIGHTS
Valid, fast and safe connection between HFM and SMA
- Adapt HFM to SMA for easy connection to an oscilloscope or other measurement system.
- Measurement accuracy and versatility for automotive MDI adaption
- Bandwidth DC – 20 GHz
- AE6962A-HFK (HFM jack to 2.92 jack)
- AE6962A-HFS (HFM plug to 2.92 jack)
The Keysight AE6962A HFM to 2.92 SMA adapter offers a way of compact connection to your automotive MDI interface. High-Speed FAKRA-Mini offers space savings of up to 80 % compared to conventional FAKRA connectors, the Rosenberger HFM® connector system allows various modules to be accommodated in the smallest possible footprint. Rosenberger HFM® is compliant to all common automotive standards. On the other end of the adapter is RPC-2.92 (Rosenberger Precision Connector) connectors are intermateable with common 2.92, 3.50, SMA, as well as K connectors.
AE6962A fixtures are recommended for multi-gigabit Automotive Ethernet and for all gears/speed grades of MIPI A-PHY, ASA. These connectors are from Rosenberger, for more information on HFM please see:
Related Products
Want help or have questions?