Discontinued product - support information only.
The Keysight 8561E portable RF spectrum analyzer offers the measurement capability and performance previously found in larger, more expensive benchtop analyzers. This analyzer combines outstanding phase noise, sensitivity, 1 Hz resolution bandwidths, synthesized tuning and wide dynamic range in a MIL-rugged package built to withstand harsh environmental conditions. It offers a complete solution for adjacent-channel power (ACP) testing of burst carrier signals using digital modulation, and the ability to measure occupied bandwidth percentage.
Time-gated signal analysis allows you to easily measure time-varying signals such as pulsed RF, time-division multiple access, interleaved, and burst-modulated. For millimeter applications that don't require full microwave coverage, the 8561E with the Keysight 11970 series harmonic mixers or Keysight 11974 series preselected mixers is a lower-cost solution.
- Continuous 30 Hz to 6.5 GHz sweep
- Fast digital resolution bandwidths of 1, 3, 10, 30 and 100 Hz
- Adjacent channel power, channel power, carrier power, occupied bandwidth percentage and time-gated measurements standard
- Precision timebase and 1 Hz counter resolution
- MIL-T-28800 rugged
- Measurement personalities for digital radio and phase noise measurements
此页提供是德已停产的频谱分析仪及附件产品的支持信息,请了解新一代是德频谱分析仪产品。