The Keysight 6843A Regulatory Test Solution is specifically designed for testing products for compliance to the IEC low-frequency emissions and immunity.
- One-box solution tests products for compliance to existing and standards for: IEC 555-2, IEC 555-3, EN 60555-2, EN 60555-3, IEC 1000-3-2, IEC 10003-3, EN 61000-3-2, and EN 61000-3-3
- Full 1 phase coverage at 230 Vrms and 16 Arms
- Measurement and generation implementation compliant with IEC 868, IEC 1000-7-4, and IEC 725
- Compliant-level current harmonic measurements for the fundamental through the 40th harmonic
- Includes Windows® graphical user interface for Harmonic and Flicker Emissions Tests
- Real-time and off-line test data review and analysis
- Test report generation
- Advanced diagnostic capabilities for failure analysis
- Free Graphical User Interface to operate as a standard ac source in normal mode
- VXI plug&play drivers
- Additional IEC test software modules available to expand your testing capabilities
- For complete details, click on the Data Sheet link