The Keysight 10751A environmental sensor measures air temperature and pressure. The sensor, used in Keysight laser interferometer systems, detects operating environment changes, including changes in air temperature and pressure. The Keysight 10751A includes a 5-meter (16-ft) cable.
Keysight laser positioning systems, utilizing environmental compensation components such as the Keysight 10751A sensor, increase manufacturing consistency, improve product quality and reliability, and allow the production of precision products.
- Automatically detects environmental changes that affect WOL
- Increases accuracy and repeatability of systems
- Extends application of laser interferometer positioning systems
- High reliability backed by three-year warranty