Choose a country or area to see content specific to your location
- 是德科技主页
- 软件详细信息
- 软件详细信息
您希望搜索哪方面的内容?
建议的搜索
No product matches found - System Exception
符合的结果
如何下载
- Click the Download button.
- Save or run the installer.
如何安装
- Double-click on downloaded software file to run the installer.
颁发许可证
- 要求具有许可证
安装到: PC
操作系统
- Windows 10 32-bit & 64-bit (Home, Pro, Enterprise, Education)
- Windows 8 32-bit & 64-bit (Core, Pro, Enterprise)
- Windows 7 SP1 and later 32-bit &64-bit (Professional, Enterprise, Ultimate)
- Processor: 1 GHz or faster (2 GHz or faster recommended)
- RAM: 1 GB (32-bit) or 2 GB (64-bit)(3 GB or greater recommended)
前提要求
- BenchVue Software Platform (if not installed, SAS Control will prompt during installation)
- N8900APV Series Firmware version A.02.04 or greater