Choose a country or area to see content specific to your location
Product Fact Sheets
Keysight M9045B PCIe
ExpressCard Adapter
Product Fact Sheet
Industries and Applications
Product Description
The Keysight Technologies M9045B is a PCIe® interface card that can be used with a Keysight AXIe chassis, such as the M9502A/5A, or a PCIe cable interface, such as the M9021A.
This adapter uses the ExpressCard 34 format typically found in laptop computers. It provides a x1 Gen 1 link to the computer (One Stop OSS-PCIE-HIB2-EC-x1).
Main Features and Benefits
Specifications and Characteristics
For more complete specifications and manuals, visit the OSS Web site: http://www.onestopsystems.com/ This product comes with a one year warranty and can be returned to either Keysight or OSS for warranty service.
Typical Product Configuration
Ordering Information