Column Control DTX

N5511A Phase Noise Test System (PNTS)

Configuration Guides

N5511A Phase Noise Test System (PNTS)

Overview

The Keysight Technologies, Inc. N5511A Phase Noise Test System (PNTS) is the foundation of test setups that can measure down to kT (-177 dBm/Hz). Its flexible architecture lets you integrate exceptional reference sources—yours or ours—and confidently solve specific challenges faster. This configuration guide contains information to help you configure your N5511A Phase Noise Test System and create solutions that meet your requirements.

Configuring a specific phase noise test system

Using your Keysight sales representative and applications/support engineer, we configure specific solutions to meet your bench or ATE application. The following hardware and software components are selected depending on your measurement requirements.

Keysight N5511A bench or ATE phase noise test system

This step-by-step process will help you configure your N5511A Phase Noise Test System. Tailor the performance to meet your requirements.

Included in the base product

Standard options and accessories come with the N5511A base model at no additional charge and do not need to be ordered. They include:

• N5510A application software with all software features included

• Microwave power splitter 10 GHz – 40 GHz (for CH2)

• 2.9 mm, 50 Ohm cable assembly, 6 inches (for CH2)

• One day of on-site startup assistance

• USB keyboard

• USB mouse

Instrument software control

The base N5511A system automatically includes all instrument control software including the firmware and N5510A application software with all software features included by default.