Column Control DTX

PathWave Automation with M8920A 100 kHz to 3.8 or 6 GHz

散页

PathWave Automation with M8920A 100 kHz to 3.8 or 6 GHz

Enable rapid radio manufacturing development

The combination of Keysight’s PathWave Test Automation (built on OpenTAP, an open-source test sequencer) software and the M8920A PXIe Radio Test Set provides powerful, flexible and extensible test sequence as well as test plan creation and test optimization for your new product. Keysight OpenTAP is a modern Microsoft .NET-based application that can be used stand-alone or in combination with higher level test executive software environments. It is a modular software infrastructure upon which you can build your test solutions, with no programming experience, yet with the capability to create fully automated tests; and maximizing your team’s productivity.

Save valuable engineering time 

Spend your valuable time on creating test matrix, specs and test optimization, instead of focusing on creating test executive and software libraries for your new product development and manufacturing test. Quickly ramp up from NPI phase to volume manufacturing with common measurement science and GUI across your different automated test workflows.

Automated radio test plugins on the M8920A PXIe radio test set  

• Enables rapid test development with no programming experience, yet with the capability to create fully automated tests and accelerate test workflows. • Easily run scripts to fully test your analog or digital radio • Add testing steps and prompts as needed to test new radios in manufacturing as they evolve

Preserve your investment and easily evolve with changing requirements

PathWave Test Automation is ideal for R&D and Design Validation Labs. PathWave Test Automation Deployment System provides a lower cost, scaled down version of the full KS8400B PathWave Test Automation Developers System that is ideal for production and other high-volume deployments.