Column Control DTX

Bluetooth® X-Series Measurement App, Multi-Touch UI

技术概述

Bluetooth® X-Series  

Measurement App, Multi-Touch UI

N9081EM0E  

– Measure Bluetooth RF transmitter performance, compliant to Bluetooth RF test specifications 2.1+EDR/3.0/3.0+HS, Low Energy (RF-PHY.TS/4.0/4.2), Bluetooth 5, 5.1 and 5.3

– Perform one-button tests with pass/fail limits per Bluetooth RF test specifications

– Multi-touch user interface or SCPI remote user interface

– Built-in context sensitive help

– Flexible licensing provides the option of using perpetual or time based licenses with one or multiple signal analyzers

Bluetooth Measurement Application  

The Bluetooth measurement application transforms the X-Series signal analyzers into standard-based Bluetooth RF transmitter testers by adding fast, one-button RF conformance measurements to help you design, evaluate, and manufacture your Bluetooth devices. The measurement application is standard-compliant to the Bluetooth Core Specification to verify your Bluetooth design with confidence and support manufacturing with a single application covering basic rate, EDR, low energy technologies, Bluetooth 5, 5.1 and 5.3 for production.  

X-Series measurement applications  

X-Series measurement applications increase the capability and functionality of Keysight Technologies, Inc. signal analyzers to speed time to insight. They provide essential measurements for specific tasks in general-purpose, cellular communications, wireless connectivity applications, covering established standards or modulation types. Applications are supported on both benchtop and modular, with the only difference being the level of performance achieved by the hardware you select.

X-Series measurement applications can help you:  

– Gain more insight into device performance with intuitive display and graphs for your application. Select from our library of over 25 different measurement applications.

– Ensure that your design meets the latest standard. Updates are made to the X-Series measurement applications as standards evolve.

– Apply the same measurement science across multiple hardware platforms for consistent measurement results over your design cycle from R&D to production.

– Choose the license structure that meets your business needs. We provide a range of license types (node-locked, transportable, floating or USB portable) and license terms (perpetual or time-based).

RF Transmitter Tests  

With the X-Series signal analyzers and the Bluetooth measurement application, you can perform the RF layer test procedure and specification (TSS/TP 4).

Standard-based RF transmitter tests  

The Bluetooth specifications are developed and licensed by the Bluetooth Special Interest Group (SIG). The Bluetooth Test Specification document contains the Test Suite Structure (TSS) and Test Purpose (TP) to test the Bluetooth RF layer including Bas

ic Rate, Enhanced Data Rate, Low Energy, Bluetooth 5, 5.1 and 5.3. This specification is a basis for conformance tests of Bluetooth devices, giving a high probability of air interface inter-operability between different manufacturer’s Bluetooth devices.  

The Keysight X-Series Bluetooth measurement application refers to the following Bluetooth RF test specifications:  

– Bluetooth Test Specification 1.2/2.0/2.0+EDR/2.1/2.1+EDR/3.0/3.0+HS

– Bluetooth Low Energy RF Test Specifications: RF-PHY.TS/4.0/4.2

– Bluetooth 5 (higher bandwidth or longer range) and 5.1 (AoA/AoD)