技术资料
Keysight E6650A
EXF Wireless Test Set for Femtocell
Product Specifications
Definitions and conditions
Specification
Specifications describe the performance parameters covered by the product warranty and are valid from 20 to 35 °C unless otherwise noted.
Typical
Typical describes additional product performance information that is not covered by the product warranty. It is performance beyond specifications that 95 percent of the units exhibit with a 95 percent confidence level. This data, shown in italics, does not include measurement uncertainty, and is valid only at room temperature (approximately 25 °C) after alignment within the stated alignment time and temperature limits.
Nominal
Nominal values indicate expected performance, or describe product performance that is useful in the application of the product, but are not covered by the product warranty.
The test set will meet its specification when:
Vector signal analyzer performance
Vector signal generator performance
Timebase specifications
General specifications
Front panel
Application Specifications
V9071B GSM/EDGE/Evo measurement application key specifications
GSM/EDGE/Evo source key specifications
V9073B W-CDMA/HSPA+ measurement application key specifications
W-CDMA/HSPA+ source key specifications
V9080B LTE FDD and V9082B LTE TDD measurement application key specifications
LTE source key specifications
V9079B TD-SCDMA measurement application key specifications
TD-SCDMA source key specifications
V9077B WLAN measurement application key specifications
Wireless LAN source key specifications
Related Literature
×
请销售人员联系我。
*Indicates required field
感谢您!
A sales representative will contact you soon.