Column Control DTX

B2900 Precision Instrument Family

Product Fact Sheets

B2900 Precision Instrument Family

The B2900 precision instrument family helps you achieve critical precision source and measurement goals.

B2900B/BL Series Precision Source / Measure Units

  • Precision source and measurement capabilities with intuitive GUI
  • Display I-V curves and other types of graphs on the front panel
  • Best-in-class 6.5-digit sourcing and measurement resolution
  • Wide application coverage from 100 nV/10 fA to 210 V/3 A DC and 10.5 A pulsed
  • Multiple software control options, allowing you to choose the solution that best fit your particular application

B2960B Series Low Noise Power Sources

  • High precision voltage and current sources with best-in-class noise performance
  • 10 μVrms ultra-low noise precision source
  • Unmatched current and voltage sourcing resolution (6.5-digit, 100 nV/10 fA)
  • Innovative and precision ARB capability; 6 built-in waveforms with speeds up to 10 kHz

B2980B Series Femto/Picoammeters and Electrometers

Measure materials and devices with confidence down to 0.01 fA and up to 10 PΩ

  • Best-in-class 2 pA range and 0.01 fA resolution provide unprecedented performance
  • Integrated 1000 V source supports resistance measurements up to 10 PΩ
  • Battery model eliminates AC power line noise
  • Graphical time domain and histogram views facilitate quick debug and analysis

Key Specifications

Refer to Keysight.com website for product details, technical overviews and other information.

Please visit at www.keysight.com/find/B2900