Column Control DTX

FieldFox Microwave Spectrum Analyzer, 9/14/18/26.5 GHz

Product Fact Sheets

Key features

Full-band tracking generator

Independent signal source

Interference analyzer

Real-time spectrum analyzer (RTSA)

Built-in power meter

Built-in GPS receiver

Built-in variable DC voltage source

Pulse measurements

Key differentiators

Rugged: Meets MIL-PRF-28800F Class 2

Meets IEC/EN 60529 IP53 requirements

Type tested and meets Procedure 1 requirements for operation in explosive environments. MIL-810G, Method 511.5

Weather-resistant: No vents or fans extends instrument reliability and withstands salty, humid environments with wide operating temp of −10 to +55 °C (14 to 131 °F)

Portable:

Compact, light-weight 3.0 kg (6.6 lbs) package

Spectrum analyzers:Spectrum analyzer InstAlign technology provides unprecedented total amplitude accuracy for field tests

Built-in microwave independent signal source with flattened power output makes system verification easier in the field

Full-band tracking generator

Real-time spectrum analyzer (RTSA) with 10 MHz bandwidth and minimum detectable signal as short as 22 ns

Delivers Benchtop Accuracy and MIL-Spec Durability to Field Applications

FieldFox brings bench-level accuracy into the field by delivering precise handheld microwave measurements that agree with benchtop analyzers. FieldFox spectrum analyzers provide unprecedented total amplitude accuracy (± 0.5 dB), with no warm up required, and is the only handheld with a full-band tracking generator. Get next level of performance in real-time analysis without the need for a dedicated real time spectrum analyzer.