Column Control DTX

FieldFox RF and Microwave Combination Analyzers, 4/6.5/9/14/18/26.5 GHz

Product Fact Sheets

Key features

Cable and antenna analyzer (return loss/distance-to-fault)

Spectrum analyzer

Full 2-port vector network analyzer

Built-in power meter

Independent signal generator

Vector voltmeter

Real-time spectrum analyzer after vector voltmeter

Interference analyzer

Built-in variable DC voltage source

Frequency counter

Built-in GPS receiver

ECal support

Pulse measurements

Key differentiators

Rugged and weather resistant: Meets MIL-PRF-28800F Class 2, no vents or fans, wide operating temp of −10 to +55 °C (14 to 131 °F)

Meets IEC/EN 60529 IP53 requirements

Type tested and meets Procedure 1 requirements for operation in explosive environments. MIL-810G, Method 511.5

Portable:

Compact, light-weight 3.0 kg (6.6 lbs) package

Combination analyzers:Spectrum analyzer provides best amplitude accuracy ± 0.5 dB, no warm uprequired

Real-time spectrum analyzer (RTSA) with 10 MHz bandwidth and minimum detectable signal as short as 22 ns

VNAs can test cable and antenna systems without external cal kits (QuickCal and CalReady)

Built-in microwave independent signal source with flattened power output makes system verification easier in the field

Full-band tracking generator

Delivers Benchtop Accuracy and MIL-Spec Durability to Field Applications

FieldFox brings bench-level accuracy into the field by delivering precise handheld RF and microwave measurements that agree with benchtop analyzers. The FieldFox combo analyzer (N991x) base function is a cable and antenna analyzer and can be configured to include a spectrum analyzer, real-time spectrum analyzer and full 2-port network analyzer. To save space in a field kit, built-in capabilities can be added to provide up to 10 instruments in 1.