Column Control DTX

1000B Series versus LeCroy WaveAce Series Oscilloscopes - Competitive Comparison

散页

Keysight 1000 Series

Engineered to give you more scope than you thought you could afford.

  • Powerful signal capture and display
  • Advanced measurement capability
  • Accelerated productivity

Keysight Technologies, Inc. 1000B Series oscilloscopes deliver the performance and features you expect in a big scope—and the portability and low price you require in a small one.

Powerful signal capture and display

  • A sharp color LCD display that is easy to read even from wide angles
  • Up to 16 kpts of acquisition memory, up to six times more memory than other scopes in its class
  • 1-GS/s sample rate provides excellent signal detail
  • Waveform display allows for simultaneous viewing of main and zoomed waveforms at the same time
  • Optionally switch off the menu display for 25% more viewing area Advanced measurement capability
  • 23 automatic measurements
  • Waveform math including FFT gives you information instantly
  • Standard go/no-go mask testing automatically detects waveforms that deviate from the standard you set
  • Sequential acquisition and playback of up to 1000 trigger events
  • Selectable high pass, low pass, band pass, and band reject digital filters

Accelerated productivity

  • Autoscale puts your signals on screen with the touch of a button
  • 11-language localization of user interface, front panel controls, and manuals for ease of use
  • USB Connectivity (Flash drives and Pictbridge printers), remote programmable interface (1000A only)
  • Free education student lab guide and professor slide set to get students up and using oscilloscopes quickly