Column Control DTX

Signametrics SMU2055 6.5 Digit USB Multimeter

技术资料

Signametrics SMU2055 is a full featured 6-½ digit USB Multimeter. It is much smaller more portable and lower cost than other USB DMMs on the market. It is also much faster and versatile. The arival of the SMU2055 rendered other USB DMMs obsolete. It surpasses any plug-in or bench DMM in its category, having fast measurements and great stability and repeatability.

While most 6-½ digit DMM’s are limited to 1,100,000 counts, the SMU2055 sports a superb zero-latency A/D with 2,400,000 counts of resolution. The significance of having more than twice the dynamic range is manifested in 6-½ digits performance over a much wider range of input values. For instance, measuring a 14V input the SMU2055 will display 14.00000V, while other DMM’s will show 14.0000V (1/10th the resolution). These plug-and-play USB DMMs are very quick and easy to install and run. Expect to start making measurements in a matter of minutes out of the box.

Very high input impedance preserves the DMM accuracy in DC Volts, and a high bandwidth True RMS circuit make it very valuable in AC Volts and Current. Signametrics did not cut corners to create this DMM. We used innovation and technology, resulting in multiple current sources and low test voltage in resistance measurements, as well as super fast range and function settings. Neither did we skimp on current shunts. Both AC and DC current functions have two built-in current shunts, resulting in highly sensitive measurements and low burden voltage, not normally found in lower cost DMM’s.

Signametrics offers a full line of 5-½, 6-½ and 7-½ plug-in DMM’s and Switching Modules for PXI, USB, and PCI. Signametrics high precision DMM’s and Instrumentation quality relay multiplexers constitute a foundation for your next test system. Their price-performance is unbeatable. We have confidence you will be satisfied with these products. A 30 day no risk trial period comes with any of our instruments.