Choose a country or area to see content specific to your location
Product Fact Sheets
With the U1730C Series that is built for your convenience, we hope you’ll start to feel like we do: It’s time to retool your expectations in handheld LCR meters.
The U1730C Series handheld LCR meters now extend the measurement frequencies up to 100 kHz- a capability which is typically found only in benchtop meters. The meters offer auto identification, Ai capability which conveniently displays component type. You can also get measurements done faster and more efficiently with more detailed component analysis functions such as Z, ESR and DCR.
Together with the U1701B capacitance meter, you are now equipped for passive component testing - on the bench or on the go.