技术资料
30 GHz Real Time Oscilloscope
Need bandwidth?
When you’re deploying leading edge high-speed serial bus designs like FibreChannel, SAS 12 G, or 10 Gb Ethernet KR, jitter matters and picoseconds count. When you’re doing spectral analysis of wide-bandwidth RF signals or investigating transient phenomena, bandwidth is critical.
You need the most accurate real-time oscilloscope you can get. Keysight Technologies, Inc. Infiniium 90000L Series scopes are engineered for 30 GHz of real time bandwidth featuring:
30 GHz real time analog bandwidth with lower price
The quest for higher real-time scope bandwidth involves pushing against the physical limitations of state-of-the-art integrated circuit technology. We define true analog bandwidth as performance achieved directly through the hardware of the real-time oscilloscope, and we’ve achieved breakthrough performance of 32 GHz with the Infiniium 90000 X-Series.
Other vendors, limited to 16 or 20 GHz hardware, employ various techniques to boost the bandwidth specification of their scopes. However, these methods introduce noise and distortions that negatively impact measurements.
The 90000L Series offers 30 GHz of real time oscilloscope bandwidth with lower signal fidelity than the 90000 X-Series for a lower price.
High real-time scope measurement accuracy
When you’re designing with faster signals, shrinking eyes and tighter jitter budgets mean that error introduced by your oscilloscope can seriously impact your measurement results. The 90000L features the following characteristics:
With its low noise floor and deep memory separate jitter on patterns as long as PRB523.
Industry’s first and only 30 GHz oscilloscope probing system
No matter how good your scope is, if your probes can’t operate at sufficient bandwidths your measurements are compromised. The Keysight Infiniium 90000L scopes offer probing solutions that are up to the tough challenges of high-speed signal capture with the following:
The industry’s most comprehensive application-specific measurement software
When time is of the essence, you need tools that can speed true understanding of your signal activity. From serial bus debug and compliance testing to jitter measurements to sophisticated triggering capability, Keysight stays on top of the test standards and your requirements by working to ensure that you get accurate results more quickly. The Keysight Infiniium 90000L Series scopes offer the following:
30 GHz of real time oscilloscope bandwidth and 80 GSa/s sample rate.
See your signal more clearly with a 12.1-inch XGA (1024 x 768) high-resolution color touch screen display.
Identify anomalies easily with a 256-level intensity-graded or color-graded persistence display that provides a three dimensional view of your signals.
Live indicator shows when the scope is running a long operation.
Remote access through 10/100/1000 BaseT LAN interface with web-enabled connectivity uses ultra-responsive Ultra VNC.
GPIB and LAN provide remote measurements. Optional Infiniium application remote program interface allows application/compliance software automation. LXI class C compliant. MATLAB support.
Removable hard disk drive option is available for added data security.
Optional USB external DVD-RW drive allows you to install your favorite third-party software conveniently and can be used to back up your critical measurement data.
Capture up to 6.125ms of data using up to 500 Mpts of acquisition memory at 80 GSa/s.
Threaded RF connectors ensure the most reliable signal integrity for high-performance instruments. The Autoprobe II interface combines the tried-and-true, robust 3.5 mm threaded RF connector of Keysight sampling scopes with a convenient automatic torque mechanism (clutch) that ensures a consistent 8 in. lbs. connection is made without the hassles of a torque wrench.
Simply press the horizontal delay knob to set the delay value to zero. A zoom button provides quick access to two screen zoom mode.
10 MHz reference clock can be input to or output from the scope to allow precise timebase synchronization with RF instruments or logic analyzers
Dedicated single acquisition button provides better control to capture a unique event
×
请销售人员联系我。
*Indicates required field
感谢您!
A sales representative will contact you soon.