Choose a country or area to see content specific to your location
Product Fact Sheets
Product Fact Sheet
The Keysight Technologies, Inc. 53150A, 53151A, and 53152A are full-featured
20 GHz/26.5 GHz/ 46 GHz CW microwave frequency counters and power meters that are suited for bench top or ATE environments, yet are tough enough to handle the most rugged field applications.
They offer an ultra-wideband input that covers the RF and microwave spectrum from 50 MHz to 46 GHz MAX. Frequency and power are measured simultaneously with this same input.
Key features
- Two channel counters with a high performance ultra-wideband microwave input that covers entire RF and microwave spectrum
- Convenience of measuring frequency and power with a single input with no additional power sensor
- Small footprint and lightweight yet rugged design
解锁内容
免费注册
*Indicates required field
感谢您!
您的表格已成功提交
当您的浏览器 cookie 已过期或浏览器缓存已被清除,您的访问权限将自动被重置。请重新访问内容,并请重新登录即可。
×
请销售人员联系我。
*Indicates required field
感谢您!
A sales representative will contact you soon.