Column Control DTX

Nemo 5G RAN Analytics

技术概述

Centralized, web-based automated RAN data analytics and reporting

 

Accelerating 5G deployments globally are having a ripple effect throughout the mobile ecosystem. 5G networks deliver faster and more reliable communications and open doors to exciting new business opportunities. Network rollout acceptance, optimization, benchmarking, and remote monitoring are essential for reducing customer churn, deploying new services, and ensuring go-to-market targets are met.

Nemo 5G RAN Analytics provides MNOs, equipment vendors, regulators, and service contractors with a centralized, web-based scalable platform to load, process, and analyze field test data for enterprise-level analytics and reporting accessible anytime, anywhere using an internet browser.

 

Key Features

 

• Support for 2G, 3G, 4G, and 5G RAN data

• Fully automated end-to-end workflow for data processing and management

- Multiple automation workflows

-Nemo Cloud integration to provide a single tool for managing fleet and analytics

• ML/AI driven advanced analytics

-Guided optimization to automatically detect anomalies, discover competitor site location, and perform proactive root cause analysis

• Intuitive, friendly, and data-rich graphical user interface (GUI)

-Clean, easy-to-use interface for enhanced user experience

-Multiple engineering oriented advanced analytics views available for effective and efficient troubleshooting

-All views are synced with each other for effective troubleshooting and analysis

-Templates for one-click drilldown analysis

-Detailed drilldown analysis with an extensive list of KPIs/events and L1/L2/L3 messages

-Automated problem and anomaly detection and diagnosis across all layers of the protocol stack

• Enhanced data management

-Central repository for all log files and processed data

-Enhanced search functionality. Files can be filtered and merged based on selected attributes

• Centralized web-based access

-Web-based interface accessible using internet browser (no client required)

-Process and analyze data anytime and from anywhere

-Multiple users across the organization can log in to single platform

-Self-service system administration for user permissions and roles management

• Powerful reporting and customization capabilities: Create - Manage - Distribute

-Report Designer module for creating custom Excel-based report templates

-On-demand and automated report generation with flexible report scheduler

-User configurable custom events and KPIs using Analytics Builder module

 

End-to-End Automation Solution

 

Together with Nemo Cloud and Nemo data collection tools, Nemo 5G RAN Analytics offers an automated end-to-end solution from the collection of RAN data and project monitoring to data processing and reporting.

With the auto data streams feature in Nemo 5G RAN Analytics, you can enable automation workflows in data processing and reporting. The framework is highly adaptable to your needs and specifications, and enables faster data processing and reporting, and efficient troubleshooting as a consequence.

ML/AI Driven Advanced Analytics

The automated, machine learning-based anomaly and problem detection and monitoring capabilities of Nemo 5G RAN Analytics assist operators and service providers throughout the entire network life cycle.

Nemo 5G RAN Analytics speeds up network rollout, optimization, and verification with automated anomaly and problem detection and diagnosis. It provides a consistent troubleshooting and an automated analytics environment for all users. Automated anomaly and problem detection reduces the chances of missing important problems. With the troubleshooting capabilities offered by Nemo 5G RAN Analytics, you will gain deep insight into your network quality and enhance QoE.