Column Control DTX

FieldFox Microwave Analyzers 60B/61B/62B/63B

Product Fact Sheets

Bring Lab-Grade Capabilities into the  Field in a Military-Grade, Rugged Package

 

Keysight’s new FieldFox handheld signal analyzers (N996xB Series) offer maximum frequency coverage up to 54 GHz and real-time analysis bandwidth up to 120 MHz. FieldFox is the most effective tool to help solve increasingly challenging signal analysis problems that customers face, whether in the field or in the lab.  The handheld signal analyzers boast excellent RF performance (e.g., ±0.2 dB amplitude accuracy with no warm-up needed,  -114 dB/Hz phase noise at 10-kHz offset) that dwarfs many bench-top signal analyzers in the industry within a comparable price range. Over 25 software applications are currently available on FieldFox, making it a flexible platform for a variety of applications. Options and apps can easily be added by customerupgradable license keys.

 

Product highlights

 

- Rugged and weather resistant:

 

- Meets MIL-PRF-28800F Class 2, no vents, wide operating temperature of -10 to +55°C (14 to 131°F)

- Meets IEC/EN 60529 IP53 requirements

- Type tested and meets Procedure 1 requirements for operation in explosive environments. MIL-810G, Method 511.5

- Portable: compact, lightweight 3.34 kg/7.35 lb package

- Millimeter-wave, wideband signal analyzer offers:

- Best amplitude accuracy of ±0.2 dB, with no warm-up required

- I/Q analyzer with the maximum analysis bandwidth up to 120 MHz

- Real-time spectrum analyzer (RTSA) with up to 120-MHz bandwidth and minimum signal duration with 100% POI at full amplitude accuracy as short as 5.52 μs

- Full band tracking generator up to 54 GHz

- Options and apps are all customer upgradeable