Column Control DTX

Keysight Test Laboratories Penang, Malaysia

散页

Partner with Keysight to simulate, debug, comply, and certify your equipment under test (EUT) to global standards and regulations.

 

Test standards

 

Description

EMC

•                 CISPR 11 / EN 55011

•                 CISPR 13 / EN 55013

•                 CISPR 14-1 / EN 55014-1

•                 CISPR 14-2 / EN 55014-2

•                 CISPR 15 / EN 55015

•                 CISPR 22 / EN 55022 (replaced by CISPR 32 / EN 55032)

•                 CISPR 24 / EN 55024 (replaced by CISPR 35 / EN 55035)

•                 CISPR 32 / EN 55032

•                 CISPR 35 / EN 55035

•                 IEC/EN 61000-3-2, -3-3

•                 IEC/EN 61000-4-2, -4-3, -4-4, -4-5, -4-6, -4-8, -4-11

•                 IEC/EN 61000-6-1, -6-2, -6-3, -6-4

•                 IEC/EN 61326-1, -2-1, -2-2, -2-6

•                 IEC/EN 60601-1-2 (Edition 4)

•                 IEC/EN 61547

•                 EN 50121-3-2

•                 FCC Part 15, Subpart B (using ANSI C63.4) • ICES-003

Automotive EMC

•    CISPR 25 / EN 55025

•    ISO 7637-1, -2, -3

•    ISO 11452-1, -2, -3, -4, -5, -8, -9 

•    ISO 10605

•    UN ECE R10 Rev.6

•    ISO 16750-2

•    Aftermarket ESA: EN 50498

Radio

•    ETSI EN 301 489-1 (general requirement)

•    ETSI EN 301 489-3, -5, -17, -18 (special conditions)

•    ETSI EN 300 086 (Clauses 7.3, 7.6, 8.8)

•    ETSI EN 300 394-1 (Clauses 7.1.6, 7.2.9, 8.6, 9.9)

•    ETSI EN 300 219 (Clauses 8.5.3, 9.9.3)

•    ETSI EN 300 113 (Clauses 7.5.3, 8.10.3)

•    ETSI EN 300 296 (Clauses 7.5, 8.2)

•    ETSI EN 302 561 (Clauses 7.4.2.3, 7.4.2.4, 8.5.2.2, 8.5.2.3)

•    ETSI EN 303 035-1

•    ETSI EN 303 035-2

Telecommunication – Wireless regulatory

•    ETSI EN 300 328 (excluding Geo-location testing)

•    ETSI EN 301 893 (excluding Geo-location testing)

FCC radio

•    FCC Part 15, Subpart B (using ANSI C63.4)

•    FCC Part 15, Subpart C, E (using ANSI C63.10)

•    FCC Part 73, 74, 80, 87, 90, 95, 97, 101 (using ANSI C63.26 & ANSI TIA-603)