Key performance specifications
- High accuracy and repeatability of output polarization state: +/-0.09° on Poincar? Sphere
- Low wavelength dependence of output polarization state: +/- 0.1°/nm on Poincar? Sphere
- Polarization Extinction ratio >45dB (1530 nm - 1560 nm)
Features
- Accepts high input power levels and polarized or unpolarized light sources
- Accurate, repeatable output polarization reduces test setup time and minimizes uncertainties
- Flexible attachment with interchangeable Keysight connector adapters
- The built-in auto-scanning capability allows fast characterization across polarization states.
与内置线偏振器相比,Keysight 8169A提供极化合成。对四分之一波片和半波片逐一进行调整,以决定性方式创建极化所有可能的状态。偏振器生成消光比高的极化线性状态。8169A内部预定算法使传输路径从波英卡里球上的某种极化状态沿着正交大圆到达另一种待指定状态。
应用:
- 极化合成
- 在整个波英卡里球上全面自动完成极化调整(决定性方式)
- 单波段偏振相关损耗测量 w/ 是德 8163A/64A/66A 或 8509C (偏振相关损耗 < 1.0 dB 时,典型测量时间为 2-10 秒)
- 扫描波段偏振相关损耗测量(w/ 是德 8153A 和 8168XX)
- 从属极化的 EDFA 增益测量
- EDFA 表征极化零位
- 光耦合系数(功率变化量/ SOP)的极化灵敏度测量
- 测试设备主要极化状态相关极化射束校正(w/ Keysight 8153A)
- 对极化模式色散测量的光发布条件极化调整
- 采用快速偏振扫描来模拟消偏振信号 [1]
[1] 这款极化控制器最适合此应用;不过也可使用其它 Keysight 极化控制器。