The AMI Modeling Kit enables you to optimize the signal processing blocks for your Serializer/Deserializer (SerDes) integrated circuit (IC) at the electronic system level (ESL). Once you’ve designed and optimized the algorithms, SystemVue automatically generates an IBIS AMI model that you can freely redistribute to your customers as an ‘executable datasheet’ to help them design your chip into their system.
- rapidly optimize the signal processing with the right tool for the job
- remove the need for slow and painful iteration at the implementation level
- perform fast and accurate model generation without risking disclosure of sensitive IP
- generate all the files you need to ship your customer