The Keysight 34172A DMM calibration short is a set of two shorts which provide a convenient and reliable method to apply a short to the input connectors of the multimeter. Terminals are made of low-thermal copper alloys to minimize thermally-induced voltages caused by dissimilar metals.
The Keysight 34172A is compatible with the Keysight 34401A DMM.
- Short: #24 AWG plated copper wire
- Terminals: low-thermal copper alloys
- Termination: five shrouded banana plugs
- Quantity: 2
Learn about available Keysight Digital Multimeter (DMM).