The 6269B series of constant-voltage/constant-current power supplies achieve high efficiency, excellent regulation, low ripple and noise, and moderate programming speeds in a compact, full rack width package.
- Over-voltage protection
- Analog programmable
- Remote sensing
- Auto-series, auto--parallel, and auto-tracking operation
- <50us load transient recovery
- Output ratings (0 - 55 ° C): 0-40 V, 0-50 A
- Ripple and noise (20 Hz to 20 MHz): CV: 1 mV rms, 5 mV peak-to-peak; CC: 25 mA rms
- Load regulation: 0.01% + 200 uV, 0.02% + 2 mA
- Line regulation: 0.01% + 200 uV, 0.02% + 2mA
- Physical Specifications: Weight: 40.3 kg (89 lbs); Dimensions: 483 mm W x 173 mm H x 479.4 mm D (19 in x 6.81 in x 18.88 in)