Column Control DTX

Flexible Parallel Between Different 3-Phase AC Source Models

样机
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
Imagine, you need to test your device under extreme AC input conditions but you only have multiple lower power AC sources, what can you do? With Keysight AC6900 series 3-phase AC source, you can easily parallel between the 6kVA, 12kVA and 18kVA models, up to a maximum of 4 units, or a scalable output power level up to 72kVA