Choose a country or area to see content specific to your location
尋找感興趣的產品?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Four channels per 1U of rack space, up to 1 GHz bandwidth, and multi-oscilloscope synchronization.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Hub
Explore methodologies, test strategies, and technical resources for designing, validating, and scaling AI systems and networks.
Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.
No Filter available
No Filter available
R347B 波導雜訊源(頻率範圍為 26.5 至 40 GHz),可讓您對毫米波元件進行準確的雜訊指數量測。
R347B 波導雜訊源(頻率範圍為 26.5 至 40 GHz),可讓您對毫米波元件進行準確的雜訊指數量測。
R347B
R347B 波導雜訊源(頻率範圍為 26.5 至 40 GHz),可讓您對毫米波元件進行準確的雜訊指數量測。
Keysight R347B 雜訊源涵蓋 26.5 至 40 GHz 的頻率範圍。 利用這款波導雜訊源,您可對毫米波元件進行準確而便利的雜訊指數量測。 R347B 在待測系統或元件的輸入端提供高度精確的寬頻雜訊。 之後,雜訊指數錶會處理系統 IF 中雜訊功率的開啟/關閉比,並提供準確的雜訊指數和增益讀數。 R347B 雜訊源具有出色的 ENR 長期穩定性,因此可延長重新校驗週期,並提供更準確的雜訊指數量測。
Keysight 346B 雜訊源具有高 ENR(15 dB)、低 SWR,並提供多元的連接器選擇,是通用的 10 MHz 至 18 GHz 雜訊源。
Keysight 346B 雜訊源具有高 ENR(15 dB)、低 SWR,並提供多元的連接器選擇,是通用的 10 MHz 至 18 GHz 雜訊源。
346B
Keysight 346B 雜訊源具有高 ENR(15 dB)、低 SWR,並提供多元的連接器選擇,是通用的 10 MHz 至 18 GHz 雜訊源。
Keysight 346B 雜訊源是是德科技雜訊指數解決方案的理想搭檔。 由於具備 10 MHz 至 18 GHz 的超寬頻寬,346B 可取代不同頻段的多個信號源。此外,它的 SWR 極低,可減少因測試信號反射所造成的量測不確定性。 您可添加具備高 ENR(21 dB 典型值)的特殊選項 H01,以便量測高雜訊指數裝置,或是選項 H42,以便量測直播衛星(DBS)低雜訊轉換器。
Keysight 346A 雜訊源(10 MHz 至 18 GHz) 具有 6dB ENR,專為準確分析輸入阻抗敏感元件的特性而設計。
Keysight 346A 雜訊源(10 MHz 至 18 GHz) 具有 6dB ENR,專為準確分析輸入阻抗敏感元件的特性而設計。
346A
Keysight 346A 雜訊源(10 MHz 至 18 GHz) 具有 6dB ENR,專為準確分析輸入阻抗敏感元件的特性而設計。
Keysight 346A 雜訊源是是德科技雜訊指數解決方案的理想搭檔。 它提供 10 MHz 至 18 GHz 的寬廣頻率範圍,因此無需在不同頻段上使用多個雜訊源。 這款雜訊源的駐波比(SWR)很低,可顯著減少測試信號的反射,進而降低量測不確定性。 反射係數從 ON(開啟)到 OFF(關閉)的變化極小(<0.01),專為準確分析輸入阻抗敏感元件(如 GaAsFET 和許多 UHF 放大器)的特性而設計。
此模組在輕巧型裝置中整合了開路、短路、負載和穿透功能,可輕鬆校驗非插入式裝置。
此模組在輕巧型裝置中整合了開路、短路、負載和穿透功能,可輕鬆校驗非插入式裝置。
85521A
此模組在輕巧型裝置中整合了開路、短路、負載和穿透功能,可輕鬆校驗非插入式裝置。
Keysight 85521A 四合一機械校驗套件模組非常小巧,可提供開路、短路、負載和直通校驗。 該模組體積小、重量輕而且易於操作。 直通校驗讓使用者能夠輕鬆校驗非插入式元件,例如:纜線或配備母頭對母頭接頭的濾波器。 執行直通校驗時,可使用 85521A 直通校驗套件。
The Keysight U2052XA is a fast, accurate and wide dynamic range 10 MHz – 18 GHz USB average power sensor.
The Keysight U2052XA is a fast, accurate and wide dynamic range 10 MHz – 18 GHz USB average power sensor.
U2052XA
The Keysight U2052XA is a fast, accurate and wide dynamic range 10 MHz – 18 GHz USB average power sensor.
Accurately measure any modulated signal with the Keysight Technologies, Inc. U/L2050/60 X-Series wide dynamic range power sensors. The USB/LAN connectivity models come with a wide dynamic range, covering -70 to +26 dBm. This sensor offers very accurate and repeatable power measurements for any modulated signal and comes with a super-fast measurement speed of 50,000 readings/sec, which enables higher manufacturing throughput. Users can also save time and reduce measurement uncertainty with the internal zero and calibration function.
Learn more about Keysight LAN and USB Power Sensors
Keysight U2066XA 是一款快速、準確且具寬廣動態範圍的 10 MHz 至 54 GHz USB 峰值與均值功率感測器。
Keysight U2066XA 是一款快速、準確且具寬廣動態範圍的 10 MHz 至 54 GHz USB 峰值與均值功率感測器。
U2066XA
Keysight U2066XA 是一款快速、準確且具寬廣動態範圍的 10 MHz 至 54 GHz USB 峰值與均值功率感測器。
Keysight U/L2050/60 X 系列寬廣動態範圍功率感測器,可協助您準確量測任何調變信號。 備有支援 USB/LAN 連接的機型,具有 -70 到 +26 dBm 的寬廣動態範圍。 這款感測器可針對任何調變信號執行非常準確且可重複的功率量測,量測速度達每秒 50,000 筆讀值,可大幅提高製造量測速率。 使用者也可善用內部歸零和自動校驗功能,可節省量測時間並降低量測不確定性。 Keysight BenchVue 軟體支援 U/L2050/60 X 系列。 有了 Benchvue 軟體,您無需編寫程式便可輕鬆控制功率錶,以便進行資料紀錄,還可透過多種顯示選項顯示量測結果。 您只要將感測器連接到安裝了 BenchVue BV0007B 功率錶/感測器控制與分析應用軟體的 PC,便可立即執行平均功率量測和分析。
了解 Keysight LAN 和 USB 功率感測器
Keysight U2067XA 是一款快速、準確且具寬廣動態範圍的 10 MHz 至 67 GHz USB 峰值與均值功率感測器
Keysight U2067XA 是一款快速、準確且具寬廣動態範圍的 10 MHz 至 67 GHz USB 峰值與均值功率感測器
U2067XA
Keysight U2067XA 是一款快速、準確且具寬廣動態範圍的 10 MHz 至 67 GHz USB 峰值與均值功率感測器
Keysight U/L2050/60 X 系列寬廣動態範圍功率感測器,可協助您準確量測任何調變信號。 備有支援 USB/LAN 連接的機型,具有 -70 到 +26 dBm 的寬廣動態範圍。 這款感測器可針對任何調變信號執行非常準確且可重複的功率量測,量測速度達每秒 50,000 筆讀值,可大幅提高製造量測速率。 使用者也可善用內部歸零和自動校驗功能,可節省量測時間並降低量測不確定性。 Keysight BenchVue 軟體支援 U/L2050/60 X 系列。 有了 Benchvue 軟體,您無需編寫程式便可輕鬆控制功率錶,以便進行資料紀錄,還可透過多種顯示選項顯示量測結果。 您只要將感測器連接到安裝了 BenchVue BV0007B 功率錶/感測器控制與分析應用軟體的 PC,便可立即執行平均功率量測和分析。
了解 Keysight LAN 和 USB 功率感測器
使用適用於 2.92-mm 連接器的 2 埠模組,實現更精準的量測。
使用適用於 2.92-mm 連接器的 2 埠模組,實現更精準的量測。
N4692D
使用適用於 2.92-mm 連接器的 2 埠模組,實現更精準的量測。
Keysight N4692D 微波電子校驗(ECal)模組讓您能快速、輕鬆又準確地校驗向量網路分析儀。 Keysight N4692D 是精密型 2 埠 ECal 模組,可支援頻率高達 40 GHz 的 2.92 mm 連接器。 備有母頭對母頭、公頭對公頭,或是母頭對公頭等連接器供您選擇。 N4692D 隨附塑膠置物箱,方便您妥善保管 ECal 模組和配件。
N4692D 選項 0DC 可將校驗頻率範圍向下延伸至直流,讓使用者能透過是德科技網路分析儀的增強時域分析功能,進行寬頻裝置建模,或時域和信號完整性分析。
此 ECal 模組是校驗向量網路分析儀的理想解決方案。 與傳統的機械校驗套件相比,執行完整 2 埠校驗所需的時間和連接數減少了一半。 操作人員只需透過 USB 將 ECal 模組連接到向量網路分析儀,接著韌體會自動進行所有的控制,可顯著減少人為操作疏失。 這樣做還可減少連接器的磨損,進而降低測試埠連接器和校驗套件的維修成本。
Keysight U2062XA 是一款快速、準確且具寬廣動態範圍的 10 MHz 至 18 GHz LAN 峰值功率感測器。
Keysight U2062XA 是一款快速、準確且具寬廣動態範圍的 10 MHz 至 18 GHz LAN 峰值功率感測器。
U2062XA
Keysight U2062XA 是一款快速、準確且具寬廣動態範圍的 10 MHz 至 18 GHz LAN 峰值功率感測器。
U2000 系列 USB 平均功率感測器支援隨插即用的 USB 連接,您無需另外使用單獨的功率錶,便可快速輕鬆地完成設定。
U2000 系列 USB 平均功率感測器支援隨插即用的 USB 連接,您無需另外使用單獨的功率錶,便可快速輕鬆地完成設定。
U2000A
U2000 系列 USB 平均功率感測器支援隨插即用的 USB 連接,您無需另外使用單獨的功率錶,便可快速輕鬆地完成設定。
Combines an open, short, and load standard in a compact unit that is easy to handle and lightweight
Combines an open, short, and load standard in a compact unit that is easy to handle and lightweight
85563A
Combines an open, short, and load standard in a compact unit that is easy to handle and lightweight
85563A 三合一機械校驗標準套件非常小巧,可用於開路、短路和負載標準套件。該模組體積小、重量輕而且易於操作。85563A 中的所有標準套件均為 2.4 mm 母頭。
Reduce your calibration time by half with a smaller, lighter 2-port module that supports 3.5 mm or N-type 50 Ω connectors.
Reduce your calibration time by half with a smaller, lighter 2-port module that supports 3.5 mm or N-type 50 Ω connectors.
N7552A
Reduce your calibration time by half with a smaller, lighter 2-port module that supports 3.5 mm or N-type 50 Ω connectors.
N7552A 是是德科技高性價比電子校驗模組系列的一員,可對向量網路分析儀進行快速、方便和準確的校驗。它可將使用傳統機械校驗套件所需的校驗時間縮短一半,只要將它連接到儀器,韌體可接著處理其餘的工作。如需執行更精密的量測,請考慮 N44xx 和 N469x 系列電子校驗產品。
N7552A 支援是德科技的 PNA-X、PNA、ENA、PXI 向量網路分析儀和 FieldFox 手持式分析儀。這款 2 埠電子校驗模組支援 3.5 mm 接頭或 N 型接頭。其出色的性價比,使得更換 N7552A 比重新認證該校驗模組,更具經濟效益。
儀器安裝的韌體可控制該校驗模組,使其成為完全的整合式解決方案。儀器上的校驗碼可透過 USB 2.0 微型介面進行通信,將校驗簡化為單次連接的完整雙埠校驗量測。