Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.

alt

Showing 12 of 138

Image of  USB Preamplifier, 100 MHz to 26.5 GHz
USB Preamplifier, 100 MHz to 26.5 GHz
Model
U7227C

U7227C USB preamplifier, 100 MHz to 26.5 GHz; improves system noise figure and gain for accurate spectrum measurements.

Image of  USB Preamplifier, 2 to 50 GHz
USB Preamplifier, 2 to 50 GHz
Model
U7227F

U7227F USB preamplifier, 2 to 50 GHz; improves system noise figure and gain for more accurate spectrum measurements.

Image of  USB Preamplifier, 10 MHz to 4 GHz
USB Preamplifier, 10 MHz to 4 GHz
Model
U7227A

U7227A USB preamplifier, 10 MHz to 4 GHz; improves system noise figure and gain for more accurate spectrum measurements.

Image of  Cable Assembly, Type-N (m) to Type-N (m), DC to 6.0 GHz
Cable Assembly, Type-N (m) to Type-N (m), DC to 6.0 GHz
Model
11500A

11500A Type-N(m) to Type-N(m) cable assembly, DC to 6 GHz; delivers low reflection, high repeatability, and durability.

Image of  Cable, Type-N (m) to Type-N (m), DC to 18 GHz
Cable, Type-N (m) to Type-N (m), DC to 18 GHz
Model
11500D

11500D Type-N(m) to Type-N(m) cable, DC to 18 GHz; delivers low reflection, high repeatability, and mechanical durability.

Image of  4-in-1 OSLT Mechanical Calibration Kit, DC to 18 GHz, Type-N (m) 50 ohm
4-in-1 OSLT Mechanical Calibration Kit, DC to 18 GHz, Type-N (m) 50 ohm
Model
85518A

85518A 4-in-1 OSLT mechanical calibration kit, DC to 18 GHz, Type-N male (m) 50 ohm for non-insertable devices.

Image of  4-In-1 OSLT Mechanical Calibration Kit, DC To 18 GHz, Type-N (f) 50 ohm
4-In-1 OSLT Mechanical Calibration Kit, DC To 18 GHz, Type-N (f) 50 ohm
Model
85519A

85519A 4-in-1 OSLT mechanical calibration kit, DC to 18 GHz, Type-N female (f) 50 ohm for non-insertable devices.

Image of  Waveguide Harmonic Mixers (smart mixer), 60 to 90 GHz
Waveguide Harmonic Mixers (smart mixer), 60 to 90 GHz
Model
M1970E

M1970E smart waveguide harmonic mixer covers 60 to 90 GHz with USB plug-and-play amplitude and phase correction.

Image of  Waveguide Harmonic Mixers (Smart Mixers)
Waveguide Harmonic Mixers (Smart Mixers)
Model
M1971E

M1971E smart waveguide harmonic mixer covers 55 to 90 GHz with USB plug-and-play amplitude and phase correction.

Image of  Waveguide Harmonic Mixers (smart mixer), 75 to 110 GHz
Waveguide Harmonic Mixers (smart mixer), 75 to 110 GHz
Model
M1970W

M1970W smart waveguide harmonic mixer covers 75 to 110 GHz with USB plug-and-play amplitude and phase correction.

Image of  Waveguide Harmonic Mixers (smart mixer), 50 to 75/80 GHz
Waveguide Harmonic Mixers (smart mixer), 50 to 75/80 GHz
Model
M1970V

M1970V smart waveguide harmonic mixer covers 50 to 75/80 GHz with USB plug-and-play amplitude and phase correction.

Image of  Millimeter-Wave Noise Source, R-band, 26.5 to 40 GHz
Millimeter-Wave Noise Source, R-band, 26.5 to 40 GHz
Model
R347B

The R347B waveguide noise source, (26.5 to 40 GHz frequency range), allows you to make accurate noise figure measurements on millimeter-wave devices.

Clear All