Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.

alt

Showing 12 of 115

Image of  4-in-1 OSLT Mechanical Calibration Kit, DC to 18 GHz, Type-N (m) 50 ohm
4-in-1 OSLT Mechanical Calibration Kit, DC to 18 GHz, Type-N (m) 50 ohm
Model
85518A
Compatible instruments
-
Connector type
Type-N
Maximum frequency
18 GHz
Ports
5
Type
Mechanical Coax
Image of  4-In-1 OSLT Mechanical Calibration Kit, DC To 18 GHz, Type-N (f) 50 ohm
4-In-1 OSLT Mechanical Calibration Kit, DC To 18 GHz, Type-N (f) 50 ohm
Model
85519A
Compatible instruments
-
Connector type
Type-N
Maximum frequency
18 GHz
Ports
5
Type
Mechanical Coax
Image of  Infiniium UXR Real-Time Oscilloscope Optimization Module, 1mm
Infiniium UXR Real-Time Oscilloscope Optimization Module, 1mm
Model
N2125A
Compatible instruments
-
Connector type
1.0 mm
Maximum frequency
110 GHz
Ports
1
Type
Calibration Module
Image of  Infiniium UXR Real-Time Oscilloscope Optimization Module, 1.85mm
Infiniium UXR Real-Time Oscilloscope Optimization Module, 1.85mm
Model
N2126A
Compatible instruments
-
Connector type
1.85 mm
Maximum frequency
70 GHz
Ports
1
Type
Calibration Module
Image of  Infiniium UXR Real-Time Oscilloscope Optimization Module, 3.5mm
Infiniium UXR Real-Time Oscilloscope Optimization Module, 3.5mm
Model
N2127A
Compatible instruments
-
Connector type
3.5 mm
Maximum frequency
33 GHz
Ports
1
Type
Calibration Module
Image of  1.85 mm Data-based mechanical calibration kit, 67 GHz
1.85 mm Data-based mechanical calibration kit, 67 GHz
Model
85058G
Compatible instruments
-
Connector type
1.85 mm
Maximum frequency
67 GHz
Ports
1
Type
Mechanical Coax
Image of  2.4 mm Data-based mechanical calibration kit, 50 GHz
2.4 mm Data-based mechanical calibration kit, 50 GHz
Model
85056G
Compatible instruments
-
Connector type
2.4 mm
Maximum frequency
50 GHz
Ports
1
Type
Mechanical Coax
Image of  2.92 mm Data-based mechanical calibration kit, 44 GHz
2.92 mm Data-based mechanical calibration kit, 44 GHz
Model
85055G
Compatible instruments
-
Connector type
2.92 mm
Maximum frequency
44 GHz
Ports
1
Type
Mechanical Coax
Image of  Type-N  Data-based mechanical calibration kit, 18 GHz
Type-N  Data-based mechanical calibration kit, 18 GHz
Model
85054G
Compatible instruments
-
Connector type
Type-N
Maximum frequency
18 GHz
Ports
1
Type
Mechanical Coax
Image of  3.5 mm Data-based mechanical calibration kit, 33 GHz
3.5 mm Data-based mechanical calibration kit, 33 GHz
Model
85052G
Compatible instruments
-
Connector type
3.5 mm
Maximum frequency
33 GHz
Ports
1
Type
Mechanical Coax
Image of  7 mm Data-based mechanical calibration kit, 18 GHz
7 mm Data-based mechanical calibration kit, 18 GHz
Model
85050G
Compatible instruments
-
Connector type
7 mm
Maximum frequency
18 GHz
Ports
1
Type
Mechanical Coax
Image of  Accessories for RF and Microwave Handheld Analyzers
Accessories for RF and Microwave Handheld Analyzers
Model
N9910X
Compatible instruments
-
Connector type
N/A
Maximum frequency
67 GHz
Ports
1
Type
Accessories Kit
Clear All