Choose a country or area to see content specific to your location
尋找感興趣的產品?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Four channels per 1U of rack space, up to 1 GHz bandwidth, and multi-oscilloscope synchronization.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Hub
Explore methodologies, test strategies, and technical resources for designing, validating, and scaling AI systems and networks.
Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.
No Filter available
No Filter available
Keysight DAQM910A is a 20 Channel Multiplexer (2/4-wire) module with low voltage circuit protection and switching capability of up to 40 Vpk and built-in thermocouple reference junction.
Keysight DAQM910A is a 20 Channel Multiplexer (2/4-wire) module with low voltage circuit protection and switching capability of up to 40 Vpk and built-in thermocouple reference junction.
DAQM910A
Keysight DAQM910A is a 20 Channel Multiplexer (2/4-wire) module with low voltage circuit protection and switching capability of up to 40 Vpk and built-in thermocouple reference junction.
The Keysight DAQM910A module data acquisition system is a low-voltage 20-channel multiplexer module. It combines dense, multifunction switching with 80-channel-per-second scan rates to address a broad spectrum of low-voltage data acquisition applications. You can mix two- and four-wire channels on the same module. Additional features include the following:
The standard product includes the following:
Please Note: Firmware version A.03 or above is required on DAQ970A and DAQ973A for compatibility with the DAQM910A.
Use with the DAQA191A 2U Dual Flange Kit to mount two Keysight System II instruments side by side
Use with the DAQA191A 2U Dual Flange Kit to mount two Keysight System II instruments side by side
DAQA194A
Use with the DAQA191A 2U Dual Flange Kit to mount two Keysight System II instruments side by side
建議使用 Keysight DAQA194A 雙鎖連接套件進行並排組合,包括用來連接不同深度的儀器。此套件可搭配 DAQA191A 2U 雙凸緣套件使用,以便並排安裝 Keysight System II(半機架寬、2U 高 - 88.1 釐米)儀器。
Keysight DAQA194A 雙鎖連接套件相容於 Keysight DAQ970A、34970A 和 34972A 資料擷取系統,以及 Keysight 34460A、34461A、34465A、34470A 和 34420A 數位萬用電錶。
如需更多關於 DAQ 的資訊,請瀏覽是德科技資料擷取 DAQ 網頁。
在寬廣的頻率範圍內提供精準的衰減、平坦的頻率響應,以及超低的 SWR
在寬廣的頻率範圍內提供精準的衰減、平坦的頻率響應,以及超低的 SWR
8490D
在寬廣的頻率範圍內提供精準的衰減、平坦的頻率響應,以及超低的 SWR
Keysight 8490D 同軸固定式衰減器以經濟實惠的價格,提供精準的衰減、平坦頻率響應,以及超低的駐波比(SWR)。此衰減器提供標稱衰減值為 3 dB 和 6 dB,可以 10 dB 為單位,從 10 dB 漸增至 40 dB。此衰減器經過掃頻測試,確保它在所有頻率下均符合規格。貼在每個衰減器上的標示牌註明了校驗點。
具備領先業界的準確度、低 SWR,以及各種衰減選項,可將操作頻率範圍最大化
具備領先業界的準確度、低 SWR,以及各種衰減選項,可將操作頻率範圍最大化
8490G
具備領先業界的準確度、低 SWR,以及各種衰減選項,可將操作頻率範圍最大化
Keysight 8490G 精密型同軸固定式衰減器提供領先業界的衰減準確度、低 SWR,以及各種衰減選項,可將操作頻率範圍擴展至 67 GHz,進而滿足您的應用需求。此款衰減器還提供 3、6、10、20、30 和 40 dB 的衰減,其經過掃頻測試,確保它在所有頻率下均符合規格。
在寬廣的頻率範圍內提供精準的衰減、平坦的頻率響應,以及超低的 SWR
在寬廣的頻率範圍內提供精準的衰減、平坦的頻率響應,以及超低的 SWR
8493C
在寬廣的頻率範圍內提供精準的衰減、平坦的頻率響應,以及超低的 SWR
Keysight 8493C 同軸固定式衰減器經濟實惠,可在寬廣的頻率範圍內提供精準的衰減、平坦的頻率響應,以及超低的駐波比(SWR)。 此衰減器具有 APC-3.5 連接器,標稱衰減值為 3 dB 和 6 dB,可以 10 dB 為單位,從 10 dB 漸增至 40 dB。此衰減器經過掃頻測試,確保它在所有頻率下均符合規格。 貼在每個衰減器上的標示牌註明了校驗點。
Allows you to flush, recess, or reverse mount up to two L4400 instruments per shelf while occupying one EIA rack unit of space
Allows you to flush, recess, or reverse mount up to two L4400 instruments per shelf while occupying one EIA rack unit of space
Y1160A
Allows you to flush, recess, or reverse mount up to two L4400 instruments per shelf while occupying one EIA rack unit of space
The Y1160A allows for mounting of the L4400 Series LXI instruments in EIA rack cabinet. The kit allows you to flush, recess, or reversemount up to two L4400 instruments per shelf while occupying one EIA rack unit of space.
Used to build custom cables for 34921/23/25/31/32/33/37/38 –50-pin Dsub female – 125 V
Used to build custom cables for 34921/23/25/31/32/33/37/38 –50-pin Dsub female – 125 V
Y1139A
Used to build custom cables for 34921/23/25/31/32/33/37/38 –50-pin Dsub female – 125 V
Used for 34921/23/25/31/32/33/37/38 –50-pin Dsub female – 125 V. Connector Kit is used to build custom cables.
For more information about, please visit Keysight Multifunction Switch / Measure Mainframe and Modules
Extend the cable length of your test fixtures using this 1-m, flexible coax cable assembly with 2.92-mm (m) connectors
Extend the cable length of your test fixtures using this 1-m, flexible coax cable assembly with 2.92-mm (m) connectors
N2823A
Extend the cable length of your test fixtures using this 1-m, flexible coax cable assembly with 2.92-mm (m) connectors
N2823A 是低損耗、靈活的相位匹配同軸纜線組件,纜線長度為 1 公尺,兩端配備 2.92 公釐的公頭連接器,可為相容的是德科技測試夾具、InfiniiMax 2.92 公釐探棒頭,以及其他射頻和微波測試儀器,提供延長的纜線長度。
M9505A 5 插槽 AXIe 機箱,配備嵌入式系統模組和連接到外部控制器的 Gen 2 x8 鏈路。 它與 AXIe 1.0 規格完全相容。
M9505A 5 插槽 AXIe 機箱,配備嵌入式系統模組和連接到外部控制器的 Gen 2 x8 鏈路。 它與 AXIe 1.0 規格完全相容。
M9505A
M9505A 5 插槽 AXIe 機箱,配備嵌入式系統模組和連接到外部控制器的 Gen 2 x8 鏈路。 它與 AXIe 1.0 規格完全相容。
M9505A AXIe 機箱與 AXIe 1.0 規格完全相容。 包含一個不占用儀器插槽的嵌入式系統模組(ESM), 用於執行 AXIe 規格包含的機箱管理功能。 此外,它還提供 PCI 和 LAN 介面,以便連接外部電腦、外部時脈和觸發連接器,以及是德科技專用的機箱與機箱同步連接器。 可根據 AXIe 規格,在 M9514A 中部署最多 62 對的本地匯流排。 如結合使用 M9505A 與 M9048A PCIe 桌上型轉接器,可實現最高的系統頻寬。
儀器模組插槽以水平方式排列,可顯著節省機架空間。 如此精密的布局,再搭配高效能的散熱系統,讓您能輕易將機箱放置於僅 4U 的機架空間中。 M9505A 易於維護,安裝於機架時可卸下電源供應器和風扇托架。

接線端子模組可用於分離式接線,支援最高 20 AWG 接線(典型值),或 24 AWG(如果使用所有 144 條接線)。
接線端子模組可用於分離式接線,支援最高 20 AWG 接線(典型值),或 24 AWG(如果使用所有 144 條接線)。
34934T
接線端子模組可用於分離式接線,支援最高 20 AWG 接線(典型值),或 24 AWG(如果使用所有 144 條接線)。
此接線端子模組可用於連接不同的接線,支援最高 20 AWG 接線(典型值),或 24 AWG(如果使用所有 144 條接線)。
為 D-Sub 連接器提供靈活的行列(rows and columns)接線選項。
為 D-Sub 連接器提供靈活的行列(rows and columns)接線選項。
34934C
為 D-Sub 連接器提供靈活的行列(rows and columns)接線選項。
此配置模組提供靈活的選項,可將行和列接線至 D-Sub 連接器。
多功能模組。 16 位元數位輸入與輸出,100 kHz 加總器輸入,以及 2 個 ±12 V 類比輸出或 ±24 mA 輸出。
多功能模組。 16 位元數位輸入與輸出,100 kHz 加總器輸入,以及 2 個 ±12 V 類比輸出或 ±24 mA 輸出。
DAQM907A
多功能模組。 16 位元數位輸入與輸出,100 kHz 加總器輸入,以及 2 個 ±12 V 類比輸出或 ±24 mA 輸出。
Keysight DAQM907A 模組適用於資料擷取系統,可為各種感測和控制應用提供更大的靈活性。 它將兩個 8 位元數位輸入和輸出埠、一個 100 kHz 閘控加總器,以及兩個 ±12V 類比輸出埠,結合於單一接地參考模組中。 類比輸出提供兩個額外的電壓/電流感測通道。 掃描中可包括數位輸入和加總器輸入。 它還可持續評估數位和事件計數器輸入的警報極限值,甚至可在各個掃描之間擷取並記錄警報條件。
數位輸入/輸出
使用數位輸出和外部電源供應器,來控制微波切換器、衰減器、電磁線圈、功率繼電器、指示器等。 使用數位輸入來感測極限切換器和數位匯流排狀態。 不需要複雜的交握模式;讀取和寫入操作都可透過前面板或匯流排啟動。
加總輸入
可計算來自光遮斷器、極限切換器和霍爾效應感測器等裝置的事件。
它可維持一個不斷更新的最新總數,方便使用者隨時從前面板或程式讀取總數。 利用 26 位元的解析度,它能以全速計算將近 45 分鐘的事件數,而且不會發生溢位。
類比輸出
使用兩個經過電子校驗的類比輸出,為待測裝置提供偏壓電壓,以便控制您的類比程控電源供應器。您還可將該輸出當作控制系統的設定值。 您可在前面板或匯流排上(以伏特為單位)直接對輸出進行程控。
產品標配: