Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.

alt

Showing 12 of 135

Image of  DC Block, 700 kHz to 67 GHz
DC Block, 700 kHz to 67 GHz
Model
N9398G

N9398G DC Block passes AC signals from 700 kHz to 67 GHz while blocking DC voltage and current components.

Image of  DC Block, 50 kHz To 26.5 GHz
DC Block, 50 kHz To 26.5 GHz
Model
N9398C

N9398C DC Block passes AC signals from 50 kHz to 26.5 GHz while blocking DC voltage and current components.

Image of  DC Block, 50 kHz To 50 GHz
DC Block, 50 kHz To 50 GHz
Model
N9398F

N9398F DC Block passes AC signals from 50 kHz to 50 GHz while blocking DC voltage and current components.

Image of  34945EXT Distribution Board, for Two 87222, L7222C Transfer Switches and Six N181x SPDT Switches
34945EXT Distribution Board, for Two 87222, L7222C Transfer Switches and Six N181x SPDT Switches
Model
Y1154A

Connect the 34945EXT to two 87222 or L7222C transfer switches and six N181x SPDT switches in one board.

Image of  Accessories for DCA Oscilloscopes Family
Accessories for DCA Oscilloscopes Family
Model
N1027A

N1027A is a collection of accessories for mainframes and modules in the 86100 family of Digital Communication Analyzers (DCAs).

Image of  PCIe Cable: x1 To x8, 2.0m
PCIe Cable: x1 To x8, 2.0m
Model
Y1200B

Connect an M9502A/M9505A AXIe chassis or M9018A PXIe chassis with M9021A cable interface to a laptop computer.

Image of XP5-class Optical Reference Transmitter
XP5-class Optical Reference Transmitter
Model
N7718C

Single-mode fiber optical reference transmitter enables 200G-per-lane design validation and 400G-per-lane research.

Image of  20-Channel Low-Voltage Multiplexer (2/4-Wire) Module for DAQ970A and DAQ973A
20-Channel Low-Voltage Multiplexer (2/4-Wire) Module for DAQ970A and DAQ973A
Model
DAQM910A

Keysight DAQM910A is a 20 Channel Multiplexer (2/4-wire) module with low voltage circuit protection and switching capability of up to 40 Vpk and built-in thermocouple reference junction.

Image of PW1-class Pulse Generator, Arbitrary Noise Generator
PW1-class Pulse Generator, Arbitrary Noise Generator
Model
81150A

The 81150A pulse function arbitrary noise generator is a high precision pulse generator with signal generation, modulation, and distortion capabilities.

Image of PW1-class Pulse Generator, Arbitrary Noise Generator
PW1-class Pulse Generator, Arbitrary Noise Generator
Model
81160A

81160A pulse function arbitrary noise generator is a high precision pulse generator with versatile signal generation, modulation, and distortion capabilities.

Image of  AXIe 2-Slot Chassis
AXIe 2-Slot Chassis
Model
M9502A

M9502A 2-slot AXIe chassis for transportable applications. Includes embedded system module and Gen 2, x8 link to external controller.

Image of  AXIe 5-Slot Chassis
AXIe 5-Slot Chassis
Model
M9505A

M9505A 5-slot AXIe chassis with embedded system module and Gen 2, x8 link to external controller. It is fully compatible with the AXIe 1.0 specification.

Clear All