Bring photonic innovations to market faster with integrated design and simulation solutions.
Increase productivity and reduce the cost of physical prototyping with RSoft photonic device tools. Keysight offers a comprehensive portfolio of simulators and optimizers for passive and active photonic and optoelectronic devices, including lasers and vertical-cavity surface-emitting lasers (VCSELs). The tools integrate with additional optical and semiconductor design tools to accelerate multi-domain co-simulations. For example, use the interoperability between Keysight optical design tools, specifically CODE V and LightTools for rigorous modeling of nano-textured optical structures and diffraction analysis.
RSoft Photonic Device Tools integrate with ADS Photonic Designer to connect physics-based device simulation with photonic integrated circuit (PIC) design. Engineers can optimize devices in RSoft, generate reusable models and custom PDK components, and use those results directly within ADS Photonic Designer for circuit simulation, layout development, and performance verification. This workflow helps maintain consistency between device and circuit design activities while reducing manual model transfer between tools.
Accurate device simulation, automated optimization, multiphysics analysis, and connected workflows with ADS Photonic Designer.
As photonic devices and integrated circuits become increasingly sophisticated, engineers need simulation tools that can address diverse optical effects while supporting a connected path from individual device development to complete circuit analysis. RSoft Photonic Device Tools provide a comprehensive simulation and optimization environment for designing passive and active photonic components across a wide range of applications.
Photonic device simulation software models the behavior of optical and optoelectronic components before fabrication. Engineers use it to analyze waveguides, gratings, lasers, modulators, detectors, photonic crystals, and other devices using physics-based simulation methods. RSoft Photonic Device Tools support both passive and active photonic devices.
RSoft supports the design and optimization of waveguides, fibers, gratings, photonic crystals, sensors, LEDs, semiconductor lasers, VCSELs, detectors, and other passive and active photonic devices.
Not necessarily. RSoft Photonic Device Tools and ADS Photonic Designer can be used together to connect device-level simulation, compact model generation, PIC implementation, and broader electro-optical system analysis within a connected workflow.
Yes. RSoft includes automated scanning and optimization tools that help engineers explore design tradeoffs, evaluate alternatives, and reduce the need for physical prototyping.
The software portfolio includes FDTD, BPM, RCWA, FEM, EME, photonic crystal analysis, laser simulation, inverse design, and multiphysics capabilities, allowing engineers to choose the appropriate solver for each device type.
Yes. RSoft can be used to develop custom photonic building blocks and generate compact models that support PDK development and PIC design workflows.
Topology Optimizer enables freeform inverse design by generating photonic structures based on performance targets using FullWAVE FDTD simulation technology.
RSoft integrates with optical design tools and supports workflows that connect device-level simulation with broader optical and photonic system analysis.
何をお探しですか?