Engineers use BeamPROP to simulate light propagation in waveguide-based devices where optical power evolution, coupling behavior, and propagation losses are critical. Built on an industry-proven beam propagation method (BPM), BeamPROP enables rapid design iteration and optimization of photonic components such as:
By combining fast simulation with advanced waveguide modeling capabilities, BeamPROP helps reduce design iterations and evaluate performance before fabrication.
Evaluate propagation behavior without defaulting to a more computationally intensive full-wave simulation for every design stage.
Analyze mode matching and power transfer across couplers, tapers, converters, and optical interfaces.
Identify geometry and material changes that affect bending, transition, and waveguide losses.
Use BPM for predominantly forward-propagating waveguide problems, then apply a full-wave method where reflections, resonances, or multidirectional behavior require it.
Learn when to use BPM, FDTD, RCWA, and other photonic simulation methods for waveguides, couplers, gratings, and integrated photonic devices. Compare simulation approaches and select the right tool for your design challenge.
Beam propagation method (BPM) is typically used for waveguide structures where light primarily propagates in a known direction and efficient simulation speed is important. FDTD is generally preferred when modeling complex electromagnetic interactions, scattering effects, resonant structures, or strongly reflective devices.
Yes. BeamPROP includes dedicated AWG design utilities that enable efficient modeling, optimization, and performance analysis of arrayed waveguide gratings used in wavelength multiplexing and demultiplexing applications.
BeamPROP can be used to analyze spot-size converters, tapers, mode converters, and coupling structures to optimize power transfer between optical fibers and photonic integrated circuits.
Yes. BeamPROP includes advanced polarization modeling capabilities that help engineers evaluate polarization behavior in anisotropic and polarization-sensitive photonic devices.
Common applications include:
BeamPROP is commonly used for waveguide-level device analysis and optimization alongside other RSoft tools for electromagnetic simulation, photonic integrated circuit design, and system-level photonics modeling.
何をお探しですか?