One environment for photonic device design and optimization.
Designing photonic devices often requires multiple simulation methods, material models, and optimization approaches. The RSoft CAD Environment provides a common platform for creating device geometries, managing materials, configuring simulations, and transferring designs between photonic solvers.
Reuse device definitions instead of rebuilding geometry when changing simulation methods.
Evaluate variations in geometry, materials, or operating conditions from a common design environment.
Keep device definitions and simulation inputs organized as designs move between RSoft tools.
Prepare photonic structures and model data for subsequent optimization, compact-model, PIC, or optical-system activities.
The RSoft CAD Environment serves as the foundation for photonic device workflows that can extend beyond component simulation. Optimized device designs can be used to generate compact models and custom PDK elements for use within ADS Photonic Designer, helping connect device-level analysis with photonic integrated circuit design and verification.
A common design environment allows engineers to use multiple simulation methods and optimization tools without recreating device geometries or manually transferring designs between applications.
Yes. The RSoft platform supports multiple photonic simulation approaches, allowing engineers to evaluate device behavior using methods appropriate for different structures and applications.
You can specify each parameter of a component (for example, position coordinates, width, index) by an arithmetic expression involving user-defined variables, rather than simply being a constant number. This allows you to modify an entire design by using formulas to define each component's angle. You can also modify the entire circuit simply by changing the value of a single variable without having to edit multiple parts of the structure.
RSoft device designs can be used in workflows that generate compact models and custom PDK components for design activities in ADS Photonic Designer.
RSoft supports passive and active photonic devices including waveguides, gratings, photonic crystals, lasers, VCSELs, sensors, and other optical components.
RSoft provides a common design environment that supports multiple simulation methods, optimization tools, and connected workflows for photonic device development. It can also participate in broader design flows that connect device simulation with photonic integrated circuit design and verification.
何をお探しですか?