Designing metalenses and metasurfaces often requires specialized expertise, extensive simulation, and multiple design iterations. RSoft MetaOptic Designer streamlines this process using inverse design algorithms that automatically generate optimized structures based on user-defined performance targets. By combining automated design generation, validation workflows, and fabrication-ready outputs, engineers can accelerate development of compact imaging, sensing, AR/VR, and display systems.
Learn how MetaOptic Designer saves time and money by automatically generating metalenses and metasurfaces for optimal design performance. Designers of all expertise levels can create innovative metalens designs quickly and easily.
Use performance objectives to guide design generation rather than evaluating every geometry manually.
Compare alternative meta-atom and layout configurations more systematically.
Evaluate generated structures with electromagnetic simulation before committing to fabrication.
Connect performance targets, inverse design, simulation, and fabrication preparation in one workflow.
MetaOptic Designer is a cutting-edge tool that helps engineers and designers quickly create high-performance metalenses and metasurfaces. Instead of relying on complex physics and time-consuming manual work, this AI-driven software automatically generates optimal designs based on simple user inputs.
A metalens typically consists of millions of subwavelength unit cells called meta-atoms, which modulate light locally and coherently over the entire metasurface. The shape and size of each meta-atom is determined locally based on the metalens’ overall performance. Designing a metalens with millions of variables is a uniquely challenging task. Traditionally done manually, metaoptic design requires extensive experience and a deep understanding of fundamental physics.
MetaOptic Designer can be used to develop metalenses and metasurfaces for imaging systems, sensing applications, AR/VR devices, displays, and other compact optical systems.
Inverse design algorithms automatically identify geometries that satisfy user-defined optical performance targets, reducing manual iterations and accelerating development.
Yes. The software can automatically generate GDS files and other outputs needed to move designs into fabrication workflows.
Yes. Generated designs can be validated using advanced simulation algorithms and rigorous FDTD-based analysis methods.
MetaOptic Designer generates simulation-ready outputs that integrate with the RSoft CAD Environment, enabling additional simulation, analysis, and optimization workflows.
何をお探しですか?