Accurate LED simulation requires accounting for incoherent emission, wavelength-dependent material behavior, scattering effects, surface roughness, and interactions across multiple optical interfaces. The RSoft LED Utility automates these analyses and enables rigorous evaluation of light extraction efficiency and angular radiation patterns. By leveraging FullWAVE simulation technology, engineers can model complex LED structures and assess optical performance with greater confidence.
Evaluate how geometry, materials, patterning, and optical interfaces affect the amount of light leaving the structure.
Analyze radiation patterns to understand how emitted light is distributed.
Assess patterned surfaces, arrays, scattering features, and material changes before fabrication.
Apply automated workflows to recurring LED simulation and extraction calculations.
RSoft LED Utility supports simulation of advanced LED structures and materials, helping engineers evaluate light extraction efficiency, radiation patterns, and optical performance across a range of LED design applications.
RSoft LED Utility works with the RSoft CAD Environment, FullWAVE, and MOST to provide a comprehensive workflow for modeling, simulation, analysis, and optimization of LED structures.
The software automates extraction ratio calculations and enables engineers to evaluate how structural and material changes affect overall light extraction performance.
Yes. The software can calculate and visualize radiation patterns, helping engineers understand angular light distribution and optical performance.
By combining simulation, automated workflows, parameter studies, and optimization capabilities, engineers can evaluate design alternatives and improve LED performance more efficiently.
何をお探しですか?