Simulate fiber gratings, waveguide gratings, Bragg gratings, and wavelength-selective photonic devices using efficient coupled mode theory (CMT) analysis.
RSoft GratingMOD uses coupled mode theory (CMT) to analyze and synthesize optical gratings in fiber and integrated photonic devices. Engineers can model grating-assisted couplers, fiber Bragg gratings, long-period gratings, waveguide gratings, and other wavelength-selective structures to evaluate spectral performance, coupling behavior, and filtering characteristics before fabrication. This approach provides efficient simulation of grating-based photonic devices without requiring more computationally intensive electromagnetic methods. Based on the RSoft portfolio description, GratingMOD is specifically positioned for analyzing and synthesizing complex grating profiles in optical fibers and integrated waveguide circuits.
Evaluate grating behavior and wavelength response early in development.
Optimize reflection, transmission, and coupling characteristics.
Explore design alternatives virtually before fabrication.
Develop grating-based components more efficiently.
Learn how to design and simulate grating-assisted couplers using RSoft simulation tools to efficiently transfer optical power between integrated photonic structures.
RSoft GratingMOD is designed specifically for analyzing and synthesizing grating-based structures such as fiber Bragg gratings, long-period gratings, and waveguide gratings. RSoft BeamPROP is typically used for broader waveguide propagation analysis.
RSoft GratingMOD supports fiber Bragg gratings, long-period gratings, waveguide gratings, grating-assisted couplers, wavelength-selective filters, and other grating-based photonic structures.
Yes. RSoft GratingMOD can be used to analyze wavelength-selective structures commonly used in wavelength division multiplexing (WDM) applications.
Yes. Engineers can evaluate grating parameters, spectral response, coupling behavior, and filtering performance before fabrication.
Engineers can analyze transmission response, reflection response, coupling characteristics, wavelength-dependent behavior, and other grating performance metrics.
RSoft GratingMOD operates within the RSoft environment and can be used alongside other RSoft simulation tools to support broader photonic device development workflows.
何をお探しですか?