Use finite element method (FEM) simulation to calculate transverse and cavity modes in arbitrary photonic structures. FemSIM enables accurate analysis of high-index-contrast waveguides, silicon photonic devices, lossy structures, and other complex geometries that can be difficult to model using simpler approaches.
Analyze modes in structures that are difficult to represent with simpler or uniformly meshed approaches.
Evaluate how geometry and materials affect field distribution and optical confinement.
Identify leaky, radiative, or weakly confined modes that may limit device performance.
Generate mode information for subsequent propagation, coupling, or device-level simulations.
See how finite element method simulation can be used to analyze optical modes, evaluate confinement, and optimize waveguide performance in silicon photonic devices.
The finite element method (FEM) is commonly used to calculate optical modes, effective index, confinement, and electromagnetic field behavior in complex photonic structures. FEM is particularly useful for high-index-contrast devices and irregular geometries.
RSoft FemSIM is typically used to calculate optical modes and cavity modes. RSoft BeamPROP is generally used to simulate how those modes propagate through waveguide structures and devices.
RSoft FemSIM can be used for silicon photonic waveguides, high-index-contrast structures, optical fibers, resonant cavities, photonic crystal devices, plasmonic structures, and other complex photonic geometries. This aligns with the earlier RSoft FemSIM positioning around waveguide modes, cavity modes, silicon photonics, and complex geometries.
Yes. RSoft FemSIM can calculate effective index, optical mode profiles, field distributions, propagation constants, overlap integrals, and confinement factors. The earlier RSoft FemSIM review specifically emphasized waveguide modes, cavity modes, effective index, and mode-profile analysis.
Non-uniform meshing allows complex device geometries to be modeled more accurately while focusing computational effort where it is needed most. This is particularly valuable for high-index-contrast and irregular photonic structures.
Yes. RSoft FemSIM is commonly used to generate mode information that supports broader photonic device and PIC design workflows, including propagation, coupling, and device optimization activities. The earlier review included exporting mode data into broader simulations and optimization workflows.
Engineers can analyze optical mode profiles, effective index, propagation constants, field distributions, overlap integrals, confinement factors, cavity modes, and higher-order modes.
何をお探しですか?