RSoft FullWAVE, Keysight’s finite-difference time-domain (FDTD) simulation software, enables full-vector simulations of photonic structures, including integrated and fiber-optic waveguide devices, as well as circuits and nanophotonic devices such as photonic crystals. Gain dynamic insights into scattering, transmission, reflection, absorption, and more.
Capture reflections, resonances, scattering, and multidirectional propagation that simpler methods may not fully represent.
Examine field behavior and optical response before committing to a physical prototype.
Visualize where light is reflected, scattered, absorbed, confined, or coupled within a device.
Apply parallel and GPU computing to reduce calculation time for supported high-resolution models.
Finite-difference time-domain (FDTD) simulation is one of the most rigorous methods for modeling photonic devices, but large, high-resolution models can require significant computational resources. This application note demonstrates how GPU acceleration can dramatically reduce simulation times while maintaining the accuracy required for photonic design and analysis. Learn how engineers are applying GPU-accelerated FDTD simulation to micro-LEDs, CMOS image sensors, grating couplers, and other computationally intensive photonic applications.
Finite-Difference Time-Domain (FDTD) simulation is a numerical electromagnetic technique that solves Maxwell's equations to model the propagation of light through photonic structures. FullWAVE FDTD uses this approach for photonic device simulation and analysis.
FDTD is typically used when light can propagate in multiple directions and effects such as scattering, diffraction, and reflections must be modeled rigorously. BPM is often more efficient for structures where light primarily propagates in one direction.
FullWAVE FDTD can be used for photonic structures such as ring resonators, grating couplers, photonic crystal devices, nanophotonic components, CMOS image sensors, and micro-LEDs.
Yes. FullWAVE FDTD supports GPU acceleration and multi-GPU computation using NVIDIA GPU technology. Published test data shows up to 91x computational improvement in certain simulation scenarios.
FullWAVE FDTD is part of the RSoft Photonic Device Tools portfolio and can participate in broader photonic design workflows involving device optimization, compact model generation, and photonic circuit development.
何をお探しですか?