Plasmon Nano Probe for Semiconducting Nanodevices and Bio/Chemical Sensors

アプリケーションノート

Scanning Probe Microscopy (SPM) nanoprobes play a critical role in the characterization of semiconductor nanodevices, biomolecular analysis, and nanoscale materials research. Many of these applications rely on plasmonic field enhancement to achieve high measurement sensitivity and spatial resolution. Maximizing this enhancement requires careful alignment of the probe's plasmon resonance wavelength (PRW) with the excitation laser wavelength, making probe geometry and material selection essential design considerations.

 

This application note demonstrates how Keysight RSoft FullWAVE Finite-Difference Time-Domain (FDTD) simulation enables accurate modeling and optimization of plasmonic SPM nanoprobes. By analyzing the interaction of light with metallic probe structures and surrounding dielectric materials, engineers can evaluate how variations in the dimensions and composition of the Si/SiO₂ probe tip influence the resulting plasmon resonance. This allows designers to identify the optimal probe configuration for a given laser source without relying on extensive experimental trial and error.

 

The study also highlights FullWAVE's enclosed launch feature, which isolates the probe's scattering response for more accurate characterization of its optical behavior. This capability provides valuable insight into surface plasmon effects and enables precise evaluation of scattering properties critical to probe performance.

 

By combining rigorous electromagnetic simulation with advanced analysis tools, engineers can efficiently optimize plasmonic nanoprobe designs for improved resonance matching, enhanced field amplification, and superior measurement sensitivity. The application note demonstrates how simulation accelerates the development of high-performance nanoprobes for semiconductor inspection, biochemical sensing, and nanoscale materials characterization while reducing design cycles and prototyping costs.