RSoft DiffractMOD uses rigorous coupled wave analysis (RCWA) to accurately model the interaction of light with periodic optical structures. Engineers can analyze diffraction efficiency, polarization behavior, resonance effects, and electromagnetic field distributions across gratings, metasurfaces, photonic crystals, and other nanophotonic devices before fabrication.
Evaluate how geometry, materials, wavelength, angle, and polarization affect optical performance.
Compare diffraction orders and polarization-dependent behavior across operating conditions.
Account for dielectric, dispersive, metallic, and lossy behavior in periodic nanostructures.
Generate performance results across wavelength, incidence angle, and polarization without building physical prototypes for every variation.
RCWA is particularly effective for periodic optical structures such as diffraction gratings, metasurfaces, photonic crystals, and subwavelength devices. For these applications, RCWA can often provide faster simulations than general-purpose electromagnetic techniques.
Yes. DiffractMOD can be used to analyze the optical response of periodic nanostructures commonly used in metasurface and metalens designs.
DiffractMOD supports diffraction gratings, photonic crystals, waveguide gratings, metasurfaces, metalenses, holographic structures, and other periodic optical devices.
Yes. DiffractMOD supports arbitrary polarization states and allows engineers to evaluate polarization-dependent optical behavior.
Engineers can calculate diffraction efficiencies, reflected power, transmitted power, absorbed power, electromagnetic field distributions, near fields, and far fields.
Yes. DiffractMOD supports dielectric materials as well as dispersive and lossy metallic materials used in many nanophotonic and plasmonic devices.
何をお探しですか?