Tapered semiconductor laser diode performance depends on the interaction of optical propagation, carrier transport, gain, and thermal effects. RSoft Tapered Laser Utility combines the capabilities of BeamPROP and LaserMOD to provide a self-consistent 3D simulation workflow for analyzing tapered laser diodes. Engineers can evaluate device performance, identify limiting physical effects, and optimize designs before fabrication.
Examine how optical propagation and multiphysics effects combine to influence device behavior.
Investigate spatial hole burning, filamentation, over-pumping, thermal effects, and other behavior that may affect performance.
Analyze internal optical fields, near fields, far fields, and related output characteristics.
Compare structural and operating alternatives through integrated simulation.
Explore how integrated optical, electrical, and thermal simulation can be used to analyze tapered semiconductor laser diodes. Learn how self-consistent modeling helps predict device performance, optimize laser characteristics, and gain deeper insight into critical physical effects.
The Tapered Laser Utility is designed for analyzing and optimizing tapered semiconductor laser diodes using a self-consistent multiphysics simulation workflow.
The Tapered Laser Utility works with RSoft BeamPROP and RSoft LaserMOD, which are licensed separately from the utility.
Optical propagation, thermal effects, carrier transport, and gain can all influence tapered laser performance. Self-consistent simulation helps engineers understand how these effects interact within the device.
Engineers can analyze L-I curves, I-V curves, optical field distributions, near fields, far fields, and other performance metrics.
The Tapered Laser Utility combines BeamPROP optical propagation analysis with LaserMOD optical, electrical, and thermal simulation to create a comprehensive tapered laser modeling workflow.
何をお探しですか?