Reduce trial-and-error by automatically exploring design alternatives, performance tradeoffs, and optimization opportunities.
Photonic device design often involves evaluating large numbers of design variables, performance tradeoffs, and operating conditions. RSoft MOST (Multi-Variable Optimization and Scanning Tool) automates parameter sweeps, design studies, and optimization workflows across RSoft simulation tools, helping engineers identify optimal designs and explore complex design spaces more efficiently. MOST can automate simulation execution, post-processing, and design exploration, reducing the time required to evaluate alternatives and improve device performance.
Evaluate more design alternatives before fabrication.
Identify configurations that better satisfy performance objectives and design constraints.
Explore how multiple variables influence optical behavior.
Automate repetitive simulation, post-processing, and analysis activities.
Learn how RSoft MOST automates multi-parameter optimization, parameter sweeps, and parallel simulation workflows to reduce engineering effort and accelerate photonic device design. The application note demonstrates how optimization-driven workflows can improve efficiency across applications such as AR/VR gratings and anti-reflection structures.
Use RSoft MOST when your design requires evaluating multiple parameters, design alternatives, or performance tradeoffs. RSoft MOST automates parameter sweeps, optimization studies, and design exploration workflows, helping engineers identify better-performing solutions more efficiently.
Yes. RSoft MOST can be used with RSot simulation tools such as RSoft FullWAVE FDTD, RSoft BeamPROP BPM, RSoft DiffractMOD RCWA, RSoft FemSIM FEM, RSoft BandSOLVE PWE, RSoft LaserMOD, and other supported RSoft products to automate scans and optimization studies across photonic design workflows.
RSoft MOST supports parameter sweep, multi-variable optimization studies, design-of-experiment style exploration, and automated performance analysis. Engineers can evaluate how multiple design variables influence device performance and identify optimal configurations.
Yes. RSoft MOST automates the definition, execution,and analysis of parameter scans, reducing the manual effort required to evaluate large numbers of design alternatives.
By automatically exploring larger porions of the design space, RSoft MOST allows engineers to evaluate more alternatives before fabrication, helping identify performance tradeoffs and optimal solutions earlier in the design process.
Yes. RSoft MOST supports parallel computng and distributed simulation workflows, enabling engineers to execute large optimization studies more efficiently than running simulations sequentially.
何をお探しですか?