Design, simulate, optimize, and validate metalenses from nano-scale meta-atoms to system-level optical performance.
Compact camera modules, smartphone cameras, machine vision.
Waveguides, display engines, eyetracking optics.
Miniaturized sensing and beam shaping.
Space-constrained optical systems.
Design and integrate metalenses with a connected workflow that spans metasurface design, optical system optimization, and real-world validation.
Keysight metalens design tools offer advanced simulation capabilities for efficient and accurate results, reducing computational load and time.
We predict fabrication outcomes and optimize designs for manufacturability, addressing material properties and process limitations. This ensures innovative and practical designs, overcoming challenges like mask manufacturing and etching.
Use the following finite-difference time-domain (FDTD) and measurement tools to accurately validate your designs:
RSoft FullWAVE FDTD and RSoft MetaOptic Designer
With MetaOptic Designer, optimize performance metrics such as efficiency, bandwidth, and aberration correction. This tool provides clear insights for superior metalens designs, supports hybrid systems of conventional lenses and metalenses, and facilitates seamless integration and compatibility checking with other system components, ensuring that your metalens designs work seamlessly within larger optical systems.
A metalens is a flat optical element that uses subwavelength structures to manipulate light and perform lens functions such as focusing or beam shaping.
Metalenses can reduce system size, weight, and optical complexity while enabling advanced optical functions.
Applications include imaging systems, AR/VR devices, LiDAR, optical sensing, consumer electronics, and biomedical optics.
Metalens development typically combines nano-scale electromagnetic simulation with optical system-level modeling and optimization.
Fabrication processes such as etching, corner rounding, and layout limitations can alter optical performance and should be considered during design.
Keysight provides MetaOptic Designer, RSoft Photonic Device Tools, CODE V, LightTools, and optical scattering measurement capabilities to support the complete workflow.
何をお探しですか?