Connect photonic device, PIC, electronic, packaging, and system-level design decisions for emerging optical I/O architectures.
Evaluate the optical, electrical, packaging, and system tradeoffs that determine CPO performance.
Bringing the optical engine closer to the switching or compute silicon shortens the high-speed electrical path, but it also connects the optical, electrical, packaging, thermal, and system domains more closely. Changes in one domain can affect performance across the others, making system-level evaluation essential.
In CPO, the photonic device, PIC, optical link, package, electronics, and system can no longer be evaluated as isolated domains.
Apply topology optimization, inverse design, parameter scanning, distributed computing, and GPU acceleration to improve structures such as couplers, compact bends, and wavelength-selective devices. Keysight optical and electronic design experts can also help define a practical workflow for photonic components, PIC circuits, package interconnects, optical alignment, and system evaluation.
Whether you're evaluating new optical interconnect architectures or optimizing an existing PIC platform, Keysight's optical engineering experts can help with:
何をお探しですか?