何をお探しですか?
D9010SWBD Infiniium Oscilloscope Software Bundle
The more software applications you bundle, the more you save!
Highlights
The Keysight D9010SWBD software bundle for Infiniium oscilloscopes enables you to customize bundles for MXR B and UXR B-Series oscilloscopes. The more software applications you add to your order, the more you save:
- Pick two software applications for 20% off.
- Pick three software applications for 30% off.
- Pick four or more software applications for 40% off.
License types and terms available include node-locked, transportable, USB portable, and floating (single site, region, or worldwide) as either perpetual or subscription licenses. Each license comes with KeysightCare software support, which provides technical support with guaranteed response time, proactive software updates, and enhancements.
The applications in each bundle must be the same type and term. Bundling applications depends on oscilloscope compatibility.
Eligible Software Applications
| Software type | Description |
|---|---|
| Analysis applications |
|
| Protocol trigger and decode applications |
|
| Offline applications | |
| Compliance applications |
|
Extend the Capabilities of Your Software Bundle
Related Products and Resources
Want help or have questions?