Highlights

The Keysight D9010SWBD software bundle for Infiniium oscilloscopes enables you to customize bundles for MXR B and UXR B-Series oscilloscopes. The more software applications you add to your order, the more you save:

  • Pick two software applications for 20% off.
  • Pick three software applications for 30% off.
  • Pick four or more software applications for 40% off.

License types and terms available include node-locked, transportable, USB portable, and floating (single site, region, or worldwide) as either perpetual or subscription licenses. Each license comes with KeysightCare software support, which provides technical support with guaranteed response time, proactive software updates, and enhancements.

The applications in each bundle must be the same type and term. Bundling applications depends on oscilloscope compatibility.

Eligible Software Applications

Software typeDescription
Analysis applications
Protocol trigger and decode applications
  • D9010AUTP / D9020AUTP Automotive Protocol Decode / Trigger Software
  • D9010EKRP 10G / 100GBASE-KR Ethernet Decode / Trigger Software
  • D9010EMBP Embedded Protocol Decode / Trigger Software
  • D9020FECP (KP4) 400GE (100G Optical Lane) Decode / Trigger Software
  • D9010LSSP Low-Speed Protocol Decode / Trigger Software
  • D9010MILP Military Protocol Decode / Trigger Software
  • D9010MCDP MIPI® CSI® and DSI® Protocol Decode / Trigger Software
  • D9010MPLP Low-Speed MIPI® Protocol Decode / Trigger Software
  • D9010MPMP MIPI® M-PHY® Protocol Decode / Trigger Software
  • D9010PCIP Advanced PCIe® Protocol Decode / Trigger Software 
  • D9010USBP USB Protocol Decode / Trigger Software
Offline applications
  • D9010ASIO Infiniium Offline — Advanced Signal Integrity Software
  • D9010BSEO Infiniium Offline — Base Software
  • D9010LSPO Infiniium Offline — Low-Speed Protocol Software
  • D9010HSPO Infiniium Offline — High-Speed Protocol Software
  • D9010JITO Infiniium Offline — EZJIT Complete Software
Compliance applications
  • D90103BQC Electrical Tx Compliance Test Software for IEEE 802.3bq (25GBASE-T)
  • D90103CKC Electrical Tx Compliance Test Software for IEEE802.3ck
  • D9010AGGC Compliance Test Software Measurement Server License
  • AE2000T Automotive SerDes Transmit Compliance Test Software
  • AE6910T Automotive Ethernet Tx Compliance Test Software 10 M to 5 Gbps
  • AE6920T Automotive Ethernet Tx Compliance Test Software 10 M to 10 Gbps
  • D9010BJAC 40GBASE-CR4 and 100GBASE-CR10 Compliance Test Software
  • D9010BJBC 100GBASE-KR4 Compliance Test Software
  • D9010BJCC 100GBASE-CR4 Compliance Test Software
  • D9010CAUC CAUI-4 Compliance Test Software
  • D9010CEIC OIF-CEI 4.0 Compliance Test Software
  • D9050CEIC Electrical Tx Compliance Test Software for OIF-CEI-VSR-112G-PAM4
  • D9010CPHC MIPI® C-PHY℠ Compliance Test Software
  • D9030DDRC DDR3 and LPDDR3 Compliance Test Software
  • D9040DDRC DDR4 and LPDDR4 Compliance Test Software
  • D9050DDRC DDR5 Tx Compliance Test Software
  • D9020DPHC MIPI® D-PHY℠ Tx Compliance Test Software
  • D9030DPHC MIPI®  D-PHY℠ V3.5 Tx Compliance Test Software
  • D9040DPPC DisplayPort 1.4 Compliance and Validation Test Software
  • D9042DPPC DisplayPort UHBR Transmitter Compliance Test Software
  • D9010EAPC 10GBASE-KR And 40GBASE-KR4 Compliance Test Software
  • D9010EBSC IEEE802.3bs / cd Compliance Test Software
  • D9040EDPV Embedded DisplayPort Electrical Performance Compliance Test Software
  • D9010ETHC 10M / 100M / 1GBASE-T / Energy-Efficient Ethernet Compliance Test Software
  • D9021HDMC HDMI Electrical Performance, Validation, and Compliance Test Software
  • D9040MPHC MIPI® M-PHY® Compliance Test Software
  • D9050MPHC MIPI® M-PHY® V5.0 Compliance Test Software
  • D9040PCIC PCI Express® Electrical Performance and Compliance Test Software
  • D9050PCIC PCI Express® 5.0 Tx Electrical Performance Compliance Test Software
  • D9040SASC Serial Attached SCSI-4 (SAS-4) Compliance Test Software
  • D9030SATC SATA Compliance Test Software
  • D9010SFPC SFP+ and QSFP+ Compliance Test Software
  • D9010USBC USB 2.0 Compliance Test Software
  • D9020USBC USB 3.2 Transmitter Compliance Test Software
  • D9040USBC USB4 Tx Compliance Test Software
  • D9050USBC USB4 Version 2.0 Tx Compliance Test Software
  • D9010XAUC XAUI Compliance Test Software

Want help or have questions?